87
All gears over 54 mm diameter supplied with lightening holes.
See index for hubs. Assembled upon request at nominal charge.
20° PRESSURE ANGLE
ISO CLASS 7
3.2 mm FACE
10 mm BORE
Precision
Component
2024 Aluminum*
Anodized
303 Stainless Steel
Catalog Number
P.D.
D
No.
of
Teeth
S12S05M030N0310
S12S05M032N0310
S12S05M048N0310
S12S05M054N0310
S12S05M060N0310
S12S05M065N0310
S12S05M070N0310
S12S05M080N0310
S12S05M096N0310
S12S05M105N0310
S12S05M120N0310
S12S05M130N0310
S12S05M150N0310
S12S05M180N0310
S12S05M192N0310
S12S05M198N0310
S12A05M030N0310
S12A05M032N0310
S12A05M048N0310
S12A05M054N0310
S12A05M060N0310
S12A05M065N0310
S12A05M070N0310
S12A05M080N0310
S12A05M096N0310
S12A05M105N0310
S12A05M120N0310
S12A05M130N0310
S12A05M150N0310
S12A05M180N0310
S12A05M192N0310
S12A05M198N0310
30
32
48
54
60
65
70
80
96
105
120
130
150
180
192
198
15
16
24
27
30
32.5
35
40
48
52.5
60
65
75
90
96
99
16
17
25
28
31
33.5
36
41
49
53.5
61
66
76
91
97
100
Hubless Spur Gears - Module 0.5
Available as special order: 14-1/2° P.A., teeth not listed, different bore size
and/or material, passivation for Stainless Steel.
*T4 or T351 Aluminum Alloy, anodized before cutting.