89
All gears over 54 mm diameter supplied with lightening holes.
See index for hubs. Assembled upon request at nominal charge.
20° PRESSURE ANGLE
ISO CLASS 7
3.2 mm FACE
10 mm BORE
Precision
Component
2024 Aluminum*
Anodized
303 Stainless Steel
Catalog Number
P.D.
D
No.
of
Teeth
S12S10M015N0310
S12S10M016N0310
S12S10M020N0310
S12S10M021N0310
S12S10M024N0310
S12S10M025N0310
S12S10M026N0310
S12S10M030N0310
S12S10M032N0310
S12S10M040N0310
S12S10M042N0310
S12S10M045N0310
S12S10M046N0310
S12S10M048N0310
S12S10M050N0310
S12S10M052N0310
S12S10M056N0310
S12S10M060N0310
S12S10M099N0310
S12A10M015N0310
S12A10M016N0310
S12A10M020N0310
S12A10M021N0310
S12A10M024N0310
S12A10M025N0310
S12A10M026N0310
S12A10M030N0310
S12A10M032N0310
S12A10M040N0310
S12A10M042N0310
S12A10M045N0310
S12A10M046N0310
S12A10M048N0310
S12A10M050N0310
S12A10M052N0310
S12A10M056N0310
S12A10M060N0310
S12A10M099N0310
15
16
20
21
24
25
26
30
32
40
42
45
46
48
50
52
56
60
99
15
16
20
21
24
25
26
30
32
40
42
45
46
48
50
52
56
60
99
17
18
22
23
26
27
28
32
34
42
44
47
48
50
52
54
58
62
101
Hubless Spur Gears - Module 1
Available as special order: 14-1/2° P.A., teeth not listed, different bore size
and/or material, passivation for Stainless Steel.
*T4 or T351 Aluminum Alloy, anodized before cutting.