90
Catalog Number
BLANK
180
60
50
25
10
BLANK
180
120
60
25
BLANK
360
180
200
180
120
100
72
50
10
BLANK
360
180
200
180
100
10
Steps in
Degrees
2°
6°
7°12'
14°24'
36°
2°
3°
6°
14°24'
1°
2°
1°48'
2°
3°
3°36'
5°
7°12'
36°
1°
2°
1°48'
2°
3°36'
36°
0
360
0
60
0
50
0
25
0
10
0
360
0
120
0
60
0
25
0
360
0
360
0
200
0
180
0
120
0
100
0
72
0
50
0
10
0
360
0
360
0
200
0
180
0
100
0
10
Dial
Range
MATERIAL: 2024 Aluminum, Black Anodized
Engraving filled with white enamel.
No. of
Graduations
Assembled with hubs upon request at nominal charge.
S12BM1M038000
S12BM1M038180
S12BM1M038060
S12BM1M038050
S12BM1M038025
S12BM1M038010
S12BM1M051000
S12BM1M051180
S12BM1M051120
S12BM1M051060
S12BM1M051025
S12BM1M076000
S12BM1M076360
S12BM1M076180
S12BM1M076200
S12BM1M076180A
S12BM1M076120
S12BM1M076100
S12BM1M076072
S12BM1M076050
S12BM1M076010
S12BM1M102000
S12BM1M102360
S12BM1M102180
S12BM1M102200
S12BM1M102180A
S12BM1M102100
S12BM1M100010
See Index for Hubs
D
h9
CLOCKWISE
PRECISION ENGRAVED
Precision Disc Dials
Ø10 H7
D
1.6
51
101.5
38
76