91
38
50.5
76
25
63
10
12.5
10
10
12.5
S
S51BM1M025000
S51BM1M025100
S51BM1M025180
S51BM1M038000
S51BM1M038060
S51BM1M038100
S51BM1M038180
S51BM1M051000
S51BM1M051050
S51BM1M051025
S51BM1M051010
S51BM1M051180
S51BM1M051180A
S51BM1M063000
S51BM1M063200
S51BM1M063180
S51BM1M063360
S51BM1M063100
S51BM1M076000
S51BM1M076180
S51BM1M076100
S51BM1M076010
S51BM1M076360
S51BM1M076180A
0 ... 100
0 ... 360
0 ... 60
0 ... 100
0 ... 360
0 ... 50
0 ... 25
0 ... 10
0 ... 180
0 ... 360
0 ... 200
0 ... 180
0 ... 360
0 ... 100
0 ... 180
0 ... 100
0 ... 10
0 ... 360
0 ... 360
3°36'
2°
6°
3°36'
2°
7°12'
14°24'
36°
2°
2°
1°48'
2°
1°
3°36'
2°
3°36'
36°
1°
2°
Steps in
Degrees
Catalog Number
Dial
Range
BLANK
100
180
BLANK
60
100
180
BLANK
50
25
10
180
180
BLANK
200
180
360
100
BLANK
180
100
10
360
180
No. of
Graduations
D
h12
See Index for Hubs
MATERIAL: 2024 Aluminum, Black Anodized
Engravings filled with white enamel.
Assembled upon request at nominal charge.
Precision Drum Dials
PRECISION ENGRAVED
CLOCKWISE
S
1.6
Ø10 H7
D