92
Precision Drum Dials
PRECISION ENGRAVED
COUNTERCLOCKWISE
Precision Disc Dials
PRECISION ENGRAVED
COUNTERCLOCKWISE
1.6
S
ø10 H7
D
1.6
ø10 H7
D
1°
2°
2°
360
180
180
63
Catalog Number
S
No. of
Graduations
Steps in
Degrees
Dial
Range
S51BM2M076360
S51BM2M076180
S51BM2M063180
D
12.5
76
0 ... 360
NOTE: Assembled with hubs upon request at nominal charge. Special dials engraved on request.
MATERIAL: 2024 Aluminum, Black Anodized
Engraving filled with white enamel.
1°
2°
3°36'
1°
2°
360
180
100
360
180
Catalog Number
S12BM2M076360
S12BM2M076180
S12BM2M076100
S12BM2M102360
S12BM2M102180
No. of
Graduations
Steps in
Degrees
Dial
Range
D
h9
0 ... 360
0 ... 360
0 ... 100
0 ... 360
101.5
76
MATERIAL: 2024 Aluminum, Black Anodized
Engraving filled with white enamel.
See Index for Hubs
NOTE: Assembled with hubs upon request at nominal charge. Other dials engraved as special order.