| Page# |
Contents |
PDF |
HTML |
| T-3 |
Section
1 Introduction |
 |
 |
| T-4 |
Section
2 GATES POWERGRIP® GT® BELT DRIVES |
 |
 |
| T-6 |
Section
3 COMPARISON GRAPHS |
 |
 |
| T-8 |
Section
4 DRIVE COMPARATIVE STUDIES |
 |
 |
| T-8 |
Durability |
 |
 |
| T-8 |
Tooth
Jump Resistance |
 |
 |
| T-9 |
Noise |
 |
 |
| T-9 |
Positioning
Accuracy |
 |
 |
| T-10 |
SECTION 5 DIFFERENT
BELT CONFIGURATIONS |
 |
 |
| T-10 |
Double Sided Twin Power® Belt Drives |
 |
 |
| T-10 |
Long Length Timing Belt
Stock |
 |
 |
| T-10 |
SECTION 6 BELT
CONSTRUCTION |
 |
 |
| T-11 |
Characteristics of
Reinforcing Fibers |
 |
 |
| T-12 |
Cord Twist And Its
Effect On The Drive |
 |
 |
| T-13 |
Factors Contributing To
Side Travel |
 |
 |
| T-14 |
Characteristics Of Belt
Body Materials |
 |
 |
| T-15 |
SECTION 7 BELT TOOTH
PROFILES |
 |
 |
| T-16 |
SECTION 8 PULLEY PITCH
AND OUTSIDE DIAMETERS |
 |
 |
| T-39 |
SECTION 9 DESIGN AND
INSTALLATION SUGGESTIONS |
 |
 |
| T-40 |
Low Speed Operation |
 |
 |
| T-40 |
High Speed Operation |
 |
 |
| T-41 |
Smooth Running |
 |
 |
| T-41 |
Drive Noise |
 |
 |
| T-42 |
Static Conductivity |
 |
 |
| T-42 |
Operating Environment |
 |
 |
| T-44 |
Belt Tracking |
 |
 |
| T-45 |
Pulley Flanging |
 |
 |
| T-46 |
Registration |
 |
 |
| T-47 |
SECTION 10 BELT
TENSIONING |
 |
 |
| T-47 |
What is Proper installation
Tension |
 |
 |
| T-48 |
Making Measurements |
 |
 |
| T-50 |
SECTION 11 DRIVE
ALIGNMENT |
 |
 |
| T-50 |
Angular And Parallel |
 |
 |
| T-51 |
Practical Tips |
 |
 |
| T-51 |
SECTION 12
INSTALLATION AND TAKE-UP |
 |
 |
| T-51 |
Installation Allowance |
 |
 |
| T-51 |
Belt Installation |
 |
 |
| T-52 |
Belt Take-up |
 |
 |
| T-52 |
Fixed Center
Drives |
 |
 |
| T-53 |
SECTION 13 IDLER USAGE |
 |
 |
| T-53 |
Inside/ Outside |
 |
 |
| T-53 |
Tight Side/ Slack Side |
 |
 |
| T-53 |
Idler Placement |
 |
 |
| T-53 |
Spring Loaded Idlers |
 |
 |
| T-54 |
Size Recommendations |
 |
 |
| T-54 |
Specifying Shaft
Locations in Multipoint Drive Layouts |
 |
 |
| T-55 |
SECTION 14 BELT
PULL AND BEARING LOADS |
 |
 |
| T-56 |
Motion Transfer Drives |
 |
 |
| T-56 |
Power Transmission
Drives |
 |
 |
| T-57 |
Registration Drives |
 |
 |
| T-57 |
Bearing Load
Calculations |
 |
 |
| T-58 |
SECTION 15 HANDLING
AND STORAGE |
 |
 |
| T-58 |
SECTION 16 STANDARDS
APPLICABLE TO BELTS |
 |
 |
| T-60 |
SECTION 17 STANDARDS
APPLICABLE TO PULLEYS AND FLANGES |
 |
 |
| T-61 |
Pulley Tolerances |
 |
 |
| T-64 |
Pulley Materials |
 |
 |
| T-64 |
Flange Design And Face Width
Guidelines |
 |
 |
| T-65 |
Guidelines For PowerGrip GT
Flange Design |
 |
 |
| T-66 |
SECTION 18 DOUBLE
SIDED TWIN POWER® BELT
TOLERANCES |
 |
 |
| T-67 |
SECTION 19 LONG LENGTH
TIMING BELT STOCK SPECIFICATIONS |
 |
 |
| T-68 |
SECTION 20 COMPANION
CD-ROM--BRIEF DESCRIPTION |
 |
 |
| T-68 |
SECTION 21 DRIVE RATIO
TABLES |
 |
 |
| T-75 |
SECTION 22 CENTER
DISTANCE FORMULAS |
 |
 |
| T-75 |
Nomenclature And Basic
Equations |
 |
 |
| T-75 |
Exact Center Distance
Determination- Unequal Pulleys |
 |
 |
| T-76 |
Exact Center Distance
Determination- Equal Pulleys |
 |
 |
| T-76 |
Approximate Center Distance
Determination |
 |
 |
| T-76 |
Number Of Teeth in Mesh (TIM) |
 |
 |
| T-77 |
Determination Of Belt Size
For Given Pulleys And Center Distance |
 |
 |
| T-77 |
SECTION 23 CENTER
DISTANCE FACTOR TABLES |
 |
 |
| T-142 |
SECTION 24 TIMING BELT
DRIVE SELECTION PROCEDURE |
 |
 |
| 467 |
Belt &
Chain Drive Index |
 |
 |
| 468 |
BELT
DRIVES |
 |
 |
| 478 |
CHAIN DRIVES |
 |
 |
| 484 |
TENSIONING
MECHANISMS |
 |
 |
| |
SYNCHRONOUS
BELT DRIVES |
|
|
| 485 |
Index |
 |
 |
| 486 |
SYNCHRONOUS
BELTS |
 |
 |
| 493 |
BELT TOOTH
CONFIGURATIONS |
 |
 |
| 498 |
DESIGN AND
INSTALLATION SUGGESTIONS |
 |
 |
| 500 |
STANDARDS
APPLICABLE TO BELTS |
 |
 |
| 503 |
PULLEY
DIMENSIONS AND TOLERANCES |
 |
 |
| 516 |
COMPARATIVE
SIZES OF DIFFERENT PITCH PULLEYS |
 |
 |
| 522 |
DRIVE RATIO
TABLES |
 |
 |
| 594 |
List of
Formulas and Their Location |
 |
 |
| 599 |
DESIGN OF
BELT DRIVES |
 |
 |
| 600 |
Design Based
on Allowable Torque for Optimum Life |
 |
 |
| 621 |
Drive
Selection Procedure--Based on Allowable Torque |
 |
 |
| 622 |
Example of
Drive Design--Based on Horsepower |
 |
 |
| 623 |
Example of
Drive Design--Based on Allowable Torque
in Expectation of Optimum
Life |
 |
 |