Home Page
T-9
4.3 Noise
The smoother meshing action of the PowerGrip GT belt, with its optimized design, produces
significantly lower noise levels when compared with other similar sized belt types operating under
similar speeds and tensions. These improvements are enhanced by the fact that narrower belts
can be used due to increased power capacities.
Fig. 9 Comparison of Noise Levels for Various Belts
Fig. 10 Comparison of Positioning Errors of Various Belts
2 mm GT
MXL
APPLICATION: Motion Transfer
Belt:
No. of teeth = 126
Width = 8 mm
Pulleys: Driver = 12 grooves
Driven = 40 grooves
Installed tension = 1.8 lb
Motor = 200 steps/cycle
3 mm GT
3 mm HTD
.003
.002
.001
0
APPLICATION: Motion Transfer
Belt:
No. of teeth = 92
Width = 6 mm
Pulleys: Driver = 20 grooves
Driven = 20 grooves
Installed tension = 6.6 lb
Motor = 200 steps/cycle
.030
.020
.010
0
4.4 Positioning Accuracy
The PowerGrip HTD belt tooth forms were primarily designed to transmit high torque loads.
This requirement increased tooth to groove clearances which resulted in increased backlash when
compared with the original trapezoidal designs.
PowerGrip GT has reversed this problem with power capacities now exceeding those of
PowerGrip HTD while giving equivalent or higher levels of positional accuracy than trapezoidal
timing belts.
3 mm HTD
3 mm GT
5 mm HTD
5 mm GT
110
100
90
80
70
60
50
40
110
100
90
80
70
60
50
40
3 mm PowerGrip GT Versus 3 mm HTD
5 mm PowerGrip GT Versus 5 mm HTD
Belt:
No. of teeth = 188
Width = 15 mm
Pulleys: Driver = 26 grooves
Driven = 26 grooves
Microphone location midway between
the pulleys, 100 mm from the belt edge.
Belt:
No. of teeth = 118
Width = 30 mm
Pulleys: Driver = 20 grooves
Driven = 20 grooves
Microphone location midway between
the pulleys, 100 mm from the belt edge.
1000
1500
2000
2500
3000
3500
4000
4500
Speed (rpm)
1000
1500
2000
2500
3000
3500
4000
4500
Speed (rpm)