Home Page
T-10
SECTION 5 DIFFERENT BELT CONFIGURATIONS
5.1 Double Sided Twin Power Belt Drives
Timing belts are also available in double sided designs, which offer an infinite number of new
design possibilities on computer equipment, business machines, office equipment, textile machines
and similar light-duty applications. Belts with driving teeth on both sides make it possible to change
the direction of rotation of one or more synchronized pulleys with only one belt. The inside and
outside teeth are identical as to size and pitch and operate on standard pitch diameter pulleys.
If the belts have nylon facing on both sides, then the same design parameters can be used for
the drives on both sides of the belt. In case the outside teeth do not have nylon facing, the
horsepower rating of the outside teeth is only 45% of the total load.
For example: assuming the drive pulley
and belt are capable of transmitting 1
horsepower, 0.55 hp can be transmitted from
the inside teeth of the pulley (A), and 0.45
hp can be transmitted by the outside teeth to
pulley (B) for a total of 1 hp, the rated capacity
of the driver pulley.
5.2 Long Length Timing Belt Stock
These belts are an excellent solution for drives
that require belt lengths longer than those produced in
conventional endless form. Long length belting has
the same basic construction as conventional timing
belts. These belts are usually produced by spiral cut
of large diameter endless belts.
These belts are creatively used in:
reciprocating carriage drives
rack and pinion drives
large plotters
An example of application is shown in Figure 13.
A complete timing belt and a timing belt segment reduce
vibration and chatter in this oscillating drive for a surface
grinder.
SECTION 6 BELT CONSTRUCTION
The load-carrying elements of
the belts are the tension members
built into the belts (see Figure 14).
These tension members can be
made of:
1. Spirally wound steel wire.
2. Wound glass fibers.
3. Polyester cords.
4. Kevlar.
Fig. 11 Double Sided Timing Belt
Pulley B
Outside Teeth
.45 hp
Pulley A
Inside Teeth
.55 hp
Driver
Output
1 hp
3 Belt Direction
Fig. 13 Example of Timing Belt Stock Use
Fig. 14 Belt Construction
Curvilinear
Fig. 12 Timing Belt Stock