Home Page
T-11
The tension members are embedded in neoprene or polyurethane. The neoprene teeth are
protected by a nylon fabric facing which makes them wear resistant.
The contributions of the construction members of these belts are as follows:
1. Tensile Member Provides high strength, excellent flex life and high resistance to
elongation.
2. Neoprene Backing Strong neoprene bonded to the tensile member for protection against
grime, oil and moisture. It also protects from frictional wear if idlers are used on the back
of the belt.
3. Neoprene Teeth Shear-resistant neoprene compound is molded integrally with the
neoprene backing. They are precisely formed and accurately spaced to assure smooth
meshing with the pulley grooves.
4. Nylon Facing Tough nylon fabric with a low coefficient of friction covers the wearing
surfaces of the belt. It protects the tooth surfaces and provides a durable wearing surface
for long service.
6.1 Characteristics Of Reinforcing Fibers
Polyester
Tensile Strength
160,000 lbs/in2
Elongation at break
14.0%
Modulus (approx.)
2,000,000 lbs/in2
One of the main advantages of polyester cord over higher tensile cords is the lower modulus
of polyester, enabling the belt to rotate smoothly over small diameter pulleys. Also, the elastic
properties of the material enable it to absorb shock and dampen vibration.
In more and more equipment, stepping motors are being used. Polyester belts have proven
far superior to fiberglass or Kevlar reinforced belts in these applications.
High-speed applications with small pulleys are best served by polyester belts under low load.
Kevlar
Tensile Strength
400,000 lbs/in2
Elongation at break
2.5%
Modulus
18,000,000 lbs/in2
High tensile strength and low elongation make this material very suitable for timing belt
applications. Kevlar has excellent shock resistance and high load capacity.
Fiberglass
Tensile Strength
350,000 lbs/in2
Elongation at break
2.5 3.5%
Modulus
10,000,000 lbs/in2
The most important advantages are:
1. High strength.
2. Low elongation or stretch.
3. Excellent dimensional stability.
4. Excellent chemical resistance.
5. Absence of creep, 100% elongation recovery.
Disadvantages:
1. High modulus (difficult to bend).
2. Brittleness of glass. Improper handling or installation can cause permanent damage.
3. Poor shock resistance. No shock absorbing quality when used in timing belts.