Home Page
T-13
The "S" twist is obtained if we visualize the two strands being held stationary with our left hand
on one end, while a clockwise rotation is imparted by our right hand to the two strands, thus
creating a twisted cord. The "Z" twist is obtained similarly, if a counterclockwise rotation is imparted
to the two strands.
Different types of cord twist will cause side thrust in opposite directions. The "S" twist will
cause a lateral force direction which will obey the "Right Hand" rule as shown in Figure 17.
A "Z" type cord twist will produce a direction of lateral force opposite to that of "S" cord.
Therefore, in order to produce a belt with minimum lateral force, standard belts are usually made
with "S" and "Z" twist construction, in which alternate cords composed of strands twisted in opposite
directions are wound in the belt. This is illustrated in Figure 18.
The lay of the cord is standard, as
shown in Figure 18, and it is wound from left
to right with the cord being fed under the
mold. The smaller the mold diameter and
the fewer the strands of cord per inch, the
greater will be the helix angle, and the greater
the tendency of the lay of the cord to make
the belt move to one side.
In general, a standard belt of "S" and
"Z" construction, as shown in Figure 18, will
have a slight tendency to behave as a
predominantly "S" twist belt, and will obey
the "Right Hand" rule accordingly.
6.3 Factors Contributing To Side Travel
The pulleys in a flat belt drive are crowned to keep the belt running true. Since crowned
pulleys are not suitable for a timing belt, the belt will always track to one side. Factors contributing
to this condition include:
I.
In the Drive
1. Misalignment A belt (any belt any construction) will normally climb to the high
end (or tight) side.
2. Tensioning In general, lateral travel can be altered or modified by changing
tension.
3. Location of plane Vertical drives have a greater tendency to move laterally due
to gravity.
(a) Clockwise Rotation
(b) Counterclockwise Rotation
Fig. 17 Right Hand Rule Applicable to "S" Twist
Fig. 18 "S" and "Z" Cord Lay of the Mold