Home Page
T-45
angular shaft alignment, resulting in belt movement.
Belt Installation Tension: Belt tracking is sometimes influenced by the level of belt installation
tension. The reasons for this are similar to the effect that varying torque loads have on belt
tracking.
When problems with belt tracking are experienced, each of these potential contributing factors
should be investigated in the order that they are listed. In most cases, the primary problem will
probably be identified before moving completely through the list.
9.8 Pulley Flanging
Pulley guide flanges are necessary to keep synchronous belts operating on their pulleys. As
discussed previously in Section 9.7 on belt tracking, it is normal for synchronous belts to favor one
side of the pulleys when running.
Proper flange design is important in preventing belt edge wear, minimizing noise and preventing
the belt from climbing out of the pulley. Dimensional recommendations for custom-made or molded
flanges are included in tables dealing with these issues.
Proper flange placement is important so that the belt is adequately restrained within its operating
system. Because design and layout of small synchronous drives is so diverse, the wide variety of
flanging situations potentially encountered cannot easily be covered in a simple set of rules without
finding exceptions. Despite this, the following broad flanging guidelines should help the designer in
most cases:
Two Pulley Drives: On simple two pulley drives, either one pulley should be flanged on both
sides, or each pulley should be flanged on opposite sides.
Multi Pulley Drives: On multiple pulley (or serpentine) drives, either every other pulley
should be flanged on both sides, or every pulley should be flanged on alternating sides around the
system.
Vertical Shaft Drives: On vertical shaft drives, at least one pulley should be flanged on both
sides, and the remaining pulleys should be flanged on at least the bottom side.
Long Span Lengths: Flanging recommendations for small synchronous drives with long belt
span lengths cannot easily be defined due to the many factors that can affect belt tracking
characteristics. Belts on drives with long spans (generally 12 times the diameter of the smaller
pulley or more) often require more lateral restraint than with short spans. Because of this, it is
generally a good idea to flange the pulleys on both sides.
Large Pulleys: Flanging large pulleys can be costly. Designers often wish to leave large
pulleys unflanged to reduce cost and space. Belts generally tend to require less lateral restraint on
large pulleys than small and can often perform reliably without flanges. When deciding whether or
not to flange, the previous guidelines should be considered. The groove face width of unflanged
pulleys should also be greater than with flanged pulleys. See Table 34, on page T-65 for
recommendations.
Idlers: Flanging of idlers is generally not necessary. Idlers designed to carry lateral side
loads from belt tracking forces can be flanged if needed to provide lateral belt restraint. Idlers used
for this purpose can be used on the inside or backside of the belts. The previous guidelines should
also be considered.