Home Page
T-46
9.9 Registration
The three primary factors contributing to belt drive registration (or positioning) errors are belt
elongation, backlash, and tooth deflection. When evaluating the potential registration capabilities of
a synchronous belt drive, the system must first be determined to be either static or dynamic in
terms of its registration function and requirements.
Static Registration: A static registration system moves from its initial static position to a
secondary static position. During the process, the designer is concerned only with how accurately
and consistently the drive arrives at its secondary position. He/she is not concerned with any
potential registration errors that occur during transport. Therefore, the primary factor contributing to
registration error in a static registration system is backlash. The effects of belt elongation and tooth
deflection do not have any influence on the registration accuracy of this type of system.
Dynamic Registration: A dynamic registration system is required to perform a registering
function while in motion with torque loads varying as the system operates. In this case, the
designer is concerned with the rotational position of the drive pulleys with respect to each other at
every point in time. Therefore, belt elongation, backlash and tooth deflection will all contribute to
registrational inaccuracies.
Further discussion about each of the factors contributing to registration error is as follows:
Belt Elongation: Belt elongation, or stretch, occurs naturally when a belt is placed under
tension. The total tension exerted within a belt results from installation, as well as working loads.
The amount of belt elongation is a function of the belt tensile modulus, which is influenced by the
type of tensile cord and the belt construction. The standard tensile cord used in rubber synchronous
belts is fiberglass. Fiberglass has a high tensile modulus, is dimensionally stable, and has excellent
flex-fatigue characteristics. If a higher tensile modulus is needed, aramid tensile cords can be
considered, although they are generally used to provide resistance to harsh shock and impulse
loads. Aramid tensile cords used in small synchronous belts generally have only a marginally
higher tensile modulus in comparison to fiberglass. When needed, belt tensile modulus data is
available from our Application Engineering Department.
Backlash: Backlash in a synchronous belt drive results from clearance between the belt teeth
and the pulley grooves. This clearance is needed to allow the belt teeth to enter and exit the
grooves smoothly with a minimum of interference. The amount of clearance necessary depends
upon the belt tooth profile. Trapezoidal Timing Belt Drives are known for having relatively little
backlash. PowerGrip HTD Drives have improved torque carrying capability and resist ratcheting,
but have a significant amount of backlash. PowerGrip GT Drives have even further improved
torque carrying capability, and have as little or less backlash than trapezoidal timing belt drives. In
special cases, alterations can be made to drive systems to further decrease backlash. These
alterations typically result in increased belt wear, increased drive noise and shorter drive life.
Contact our Application Engineering Department for additional information.
Tooth Deflection: Tooth deformation in a synchronous belt drive occurs as a torque load is
applied to the system, and individual belt teeth are loaded. The amount of belt tooth deformation
depends upon the amount of torque loading, pulley size, installation tension and belt type. Of the
three primary contributors to registration error, tooth deflection is the most difficult to quantify.
Experimentation with a prototype drive system is the best means of obtaining realistic estimations
of belt tooth deflection.
Additional guidelines that may be useful in designing registration critical drive systems are as
follows:
Select PowerGrip GT or trapezoidal timing belts.