Home Page
T-51
overloaded which may cause an edge
cord failure that propagates across the
entire belt width. Angular misalignment
often results in high belt-tracking forces
as well which cause accelerated belt
edge wear, sometimes leading to flange
failure or belts tracking off of the pulleys.
Parallel: Parallel misalignment
results from pulleys being mounted out
of line from each other (see Figure 26).
Parallel misalignment is generally more of a concern with V-type belts than with synchronous belts
because V-type belts run in grooves and are unable to free float on the pulleys. Synchronous belts
will generally free float on the pulleys and essentially self-align themselves as they run. This self-
aligning can occur as long as the pulleys have sufficient groove face width beyond the width of the
belts. If not, the belts can become trapped between opposite pulley flanges causing serious
performance problems. Parallel misalignment is not generally a significant concern with synchronous
drives as long as the belts do not become trapped or pinched between opposite flanges. For
recommendations on groove face width, see Table 34, on page T-65.
Allowable Misalignment: In order to maximize performance and reliability, synchronous
drives should be aligned closely. This is not, however, always a simple task in a production
environment. The maximum allowable misalignment, angular and parallel combined, is 1/4°.
11.2 Practical Tips
Angular misalignment is not always easy to measure or quantify. It is sometimes helpful to
use the observed tracking characteristics of a belt, to make a judgment as to the system's relative
alignment. Neutral tracking "S" and "Z" synchronous belts generally tend to track "down hill" or to a
state of lower tension or shorter center distance when angularly misaligned. This may not always
hold true since neutral tracking belts naturally tend to ride lightly against either one flange or the
other due to numerous factors discussed in the section on belt tracking. This tendency will
generally hold true with belts that track hard against a flange. In those cases, the shafts will require
adjustment to correct the problem.
Parallel misalignment is not often found to be a problem in synchronous belt drives. If
clearance is always observable between the belt and all flanges on one side, then parallel
misalignment should not be a concern.
SECTION 12 INSTALLATION AND TAKE-UP
12.1 Installation Allowance
When designing a drive system for a manufactured product, allowance for belt installation
must be built into the system. While specific installation allowances could be published, as they are
for larger industrial belt drives, small synchronous drive applications are generally quite diverse,
making it nearly impossible to arrive at values that apply in all cases. When space is at a premium,
the necessary installation allowance should be determined experimentally using actual production
parts for the best possible results.
12.2 Belt Installation
During the belt installation process, it is very important that the belt be fully seated in the
Fig. 26 Parallel Misalignment