Home Page
T-66
SECTION 18 DOUBLE SIDED TWIN POWER BELT TOLERANCES
This type of belt was introduced briefly in Section 5.1, page T-10. As previously described,
this type of belt has teeth on both sides to provide synchronization from both driving surfaces. This
special feature makes possible unique drive designs, such as multipoint drives, rotation reversal
with one belt, serpentine drives, etc. It may also provide solutions to other difficult design problems.
Twin Power Belts are similar in construction to regular synchronous belts, including nylon-
faced teeth on both sides. This construction uses essentially the same design parameters as
standard synchronous belts. Their torque ratings are the same as conventional PowerGrip Belts of
identical pitch and width.
Twin Power Belts are available in trapezoidal configurations from stock and HTD configurations
on a made-to-order basis in lengths from 15" (381mm) through 180" (4572mm).
Twin Power Construction
Tensile members of the PowerGrip Twin
Power Belt are helically-wound fiberglass cords
providing the same load-carrying capacity as single
sided PowerGrip belts. The body is Neoprene
rubber providing oil and weather resistance and
protection for the fiberglass cords. Both sides of
the belt have a specially treated nylon tooth facing
that provides a tough wear-resistant surface with
minimal friction.
Twin Power Tolerances
Since Twin Power Belts are manufactured
and cut to the required width by the same method
as standard PowerGrip belts, the same
manufacturing tolerances apply, except for the
thickness and center distance tolerances listed in
Tables 35 and 36.
Overall thickness, opposing teeth symmetry
and pitch line symmetry are closely controlled
during Twin Power Belt manufacture.
Specifying Twin Power Belts
The available Twin Power Belts and other
double sided belts from stock can be found from
the Timing Belt Locator Chart, on page 1-2 of the
product section.
Twin Power Drive Selection
Twin Power Belts can transmit 100% of their
maximum rated load from either side of the belt or in
combination where the sum of the loads exerted on
both sides does not exceed the maximum rating of
the belt. For example, a Twin Power Belt rated at 6
lb×in could be used with 50% of the maximum rated
on one side, and 50% on the other; or 90% on one
side, and 10% on the other.
Belt
XL (.200")
3 mm HTD
5 mm HTD
Table 35 Belt Thickness Tolerances
Fig. 37 Twin Power Belt Tolerances
T (in)
.120 ± .007
.126 ± .006
.209 ± .007
W (in) Ref.
.020
.030
.045
15 to 20
20.01 to 30
30.01 to 40
40.01 to 50
50.01 to 60
60.01 to 70
over 70
± .020
± .024
± .026
± .030
± .032
± .034
To be specified
Table 36 Center Distance Tolerances
Fig. 38 Twin Power Belt Application
Belt Length
(in)
Center Distance
Tolerances (in)