| speeds between 600 f.p.m. minimum and 8000 f.p.m. maximum. | ||
| Type lV | -- | Oil Stream Lubrication -- the oil is sprayed across the lower strand of chain in a continuous stream by a circulating pump or a central lubricating system. |
2. Miniature roller chains
--
These chains are designed especially for use where space is limited, or where
light weight is an important factor. The high strength-to-weight ratio,
durability, and extreme dimensional accuracy make this chain ideal for positive
power transmission or shaft synchronization where precision and compactness are
important. Examples are: communications equipment, business machines, cameras,
and other electronic or electro-mechanical devices. For chain speeds not
exceeding 100 feet per minute, maximum load on chain should be no more than 20
pounds. For higher chain speeds, maximum chain loading should be reduced
depending on the operating conditions:
length of service required,
sprocket size, number of sprockets in the drive, chain speed, and the length of
chain.
For sprockets with 20 teeth, or
less, speeds should not exceed 15,000 R.P.M. Larger sprockets should be limited
to reduce speeds. For example, the speed of 60 tooth sprockets should not exceed
6,000 R.P.M.
Lubrication is desirable where
high loads, speeds and service life are required. Miniature chain is available
from stock and listed in the Product Section of the SDP catalog.
(b) Ladder Chain
Ladder chain links are
fabricated from wire which has been formed so that each link interlocks with its
adjacent links to form a continuous chain whose drive members appear as rungs on
a ladder. Hence the name; Ladder Chain. Ladder Chain is inexpensive and easy to
install. It finds wide use in household appliances, recorders, vending machines
and in various timing and electrical devices. Ladder Chains are flexible enough
so that in a 2 sprocket drive, one of the sprockets can be rotated well over 90
degrees with respect to the other sprocket plane provided of course that
sufficient center distance is allowed. Thus offering a decided advantage over
roller chain and timing belts in this regard. Ladder Chains are assembled
manually by spreading the connecting loops on the end link slightly apart with a
pair of needle nosed pliers, and retightening the loops after engaging the link
from the other end of the chain.
Table 16 indicates the
approximate H.P. ratings of the various chain sizes and material combinations
listed in the SDP product catalog.
| Chain No. | Approx. H.P. Capacity @ 500 RPM | ||
| Hi-Tensile Steel |
Basic Steel |
Brass | |
| 14 17 18 19 |
1 3/4 1/2 1/3 |
1/2 1/3 1/4 1/6 |
1/3 1/4 1/6 1/8 |
(C) Bead Chain
Bead Chain consists of a series
of hollow metal beads, linked together by dumbbell shaped wire links. Since the
beads are free-to swivel, the chain can be easily-twisted, thus making it
extremely versatile for unusual drives. Bead chain because of its construction
should only be considered on a low speed or manual drives With low torque
requirements.