| Page# |
Contents |
PDF |
HTML |
| i-viii |
Introduction |
 |
 |
| ix-xv |
Part
Number Index |
 |
 |
| R0-R25 |
Reference
Tables |
 |
 |
| 1 |
1.GEARS |
 |
 |
| 2 |
GEAR
LOCATOR CHART – METRIC |
 |
 |
| 6 |
GROUND
SPUR GEARS - Module 0.5 |
 |
 |
| 8 |
GROUND
SPUR GEARS - Module 0.8 |
 |
 |
| 10 |
GROUND
SPUR GEARS - Module 1 |
 |
 |
| 12 |
GROUND
SPUR GEARS - Module 1.5 |
 |
 |
| 13 |
GROUND
SPUR GEARS - Module 2 |
 |
 |
| 14 |
GROUND
SPUR GEARS - Module 2.5 |
 |
 |
| 17 |
PINIONS -Module
0.15 to 0.8 |
 |
 |
| 18 |
PINIONS
-Module 0.25, 0.5, 0.6 & 1 |
 |
 |
| 19 |
PINIONS
-Module 0.4, 0.5, 0.8 & Pinion Shafts |
 |
 |
| 22 |
SPUR GEAR
STOCK - Module 0.4, 0.5, 0.8 & 1.0 |
 |
 |
| 24 |
PINION
WIRE - Module 0.4, 0.5 & 0.8 |
 |
 |
| 25 |
METALLIC
SPUR GEARS - - Module 0.4 |
 |
 |
| 38 |
METALLIC
SPUR GEARS - Module 0.75 |
 |
 |
| 40 |
METALLIC
SPUR GEARS - Module 0.8 |
 |
 |
| 48 |
METALLIC
SPUR GEARS - Module 1 |
 |
 |
| 63 |
METALLIC
SPUR GEARS - Module 1.25 |
 |
 |
| 66 |
METALLIC
SPUR GEARS - Module 1.5 |
 |
 |
| 74 |
METALLIC
SPUR GEARS - Module 2 & 2.5 |
 |
 |
| 88 |
SPUR GEARS
- Module 3 |
 |
 |
| 94 |
SPUR GEARS
- Module 4 |
 |
 |
| 95 |
ACETAL
SPUR GEARS - Module 0.5 |
 |
 |
| 98 |
SPUR GEARS
- Module 0.8 |
 |
 |
| 102 |
SPUR GEARS
- Module 1 |
 |
 |
| 106 |
SPUR GEARS
- MoldED & MACHINED |
 |
 |
| 94 |
NONMETALLIC
SPUR GEARS - Machined |
 |
 |
| 111 |
NONMETALLIC
SPUR GEARS - Molded |
 |
 |
| 124 |
ANTI-BACKLASH
GEARS |
 |
 |
| 126 |
HELICAL
GEARS, INTERNAL GEARS |
 |
 |
| 128 |
RACKS |
 |
 |
| 138 |
MITER AND
BEVEL GEARS |
 |
 |
| 147 |
WORM GEARS
& WORMS |
 |
 |
| 160 |
HUBS FOR
GEARS & DIALS |
 |
 |
| 163 |
GEAR
BLANKS |
 |
 |
| 165 |
SPLINES
& BUSHINGS |
 |
 |
| 168 |
RATCHETS
|
 |
 |
| 1 |
2.Belt & Chain Drive Components |
 |
 |
| 2 |
LOCATOR
CHARTS |
 |
 |
| 2A |
Automatically
select the proper pulleys and belt with the
SDP/SI "Center
Distance Designer" Calculation Tool |
|
 |
| 6 |
TIMING
BELT STOCK |
 |
 |
| 9 |
BELT
TENSION TESTER |
 |
 |
| 10 |
TIMING
BELTS, PULLEYS & PULLEY STOCK
2.03 mm (.080"
MXL) Pitch Belts |
 |
 |
| 16 |
2.03 mm
(.080" MXL) Pitch Flanges & Pulley Stock |
 |
 |
| 19 |
2.03 mm
(.080" MXL) Pitch Pulleys |
 |
 |
| 29 |
2.07 mm
(40 DP) Pitch Belts |
 |
 |
| 33 |
2.07 mm
(40 DP) Pitch Pulleys |
 |
 |
| 39 |
5.08 mm
(1/5" XL) Pitch Belts |
 |
 |
| 45 |
5.08 mm
(1/5" XL) Pitch Flanges & Pulley Stock |
 |
 |
| 50 |
5.08 mm
(1/5" XL) Pitch Pulleys, Aluminum |
 |
 |
| 54 |
5.08 mm
(1/5" XL) Pitch Pulleys, Polycarbonate |
 |
 |
| 69 |
9.525 mm
(3/8" L) Pitch Belts |
 |
 |
| 72 |
9.55 mm
(3/8" L) Pitch Flanges & Pulley Stock |
 |
 |
| 74 |
9.55 mm
(3/8" L) Pitch Pulleys, Aluminum |
 |
 |
| 75 |
9.55 mm
(3/8" L) Pitch Pulleys, Polycarbonate |
 |
 |
| 77 |
3 mm HTD
® (.11811") Pitch Belts |
 |
 |
| 81 |
3 mm HTD
® (.11811") Pitch Pitch Flanges & Pulley Stock |
 |
 |
| 88 |
3 mm HTD
® (.11811") Pitch Pulleys, Aluminum |
 |
 |
| 90 |
3 mm HTD
® (.11811") Pitch Pulleys, Polycarbonate |
 |
 |
| 96 |
3 mm HTD
® (.11811") Pitch Pulleys, Polycarbonate |
 |
 |
| 100 |
5 mm HTD
® (.19685") Pitch Flanges & Pulley Stock |
 |
 |
| 105 |
5 mm HTD
® (.19685") Pitch Pulleys, Aluminum |
 |
 |
| 109 |
5 mm HTD
® (.19685") Pitch Pulleys, Polycarbonate |
 |
 |
| 119 |
2 mm GT ®
(.07874") Pitch Belts |
 |
 |
| 120 |
2 mm GT ®
(.07874") Pitch Flanges & Pulley Stock |
 |
 |
| 123 |
2 mm GT ®
(.07874") Pitch Pulleys, Aluminum |
 |
 |
| 126 |
2 mm GT ®
(.07874") Pitch Pulleys, Polycarbonate |
 |
 |
| 128 |
3 mm GT ®
(.11811") Pitch Belts |
 |
 |
| 129 |
3 mm GT ®
(.11811") Pitch Flanges & Pulley Stock |
 |
 |
| 132 |
3 mm GT ®
(.11811") Pitch Pulleys, Aluminum |
 |
 |
| 134 |
3 mm GT ®
(.11811") Pitch Pulleys, Polycarbonate |
 |
 |
| 138 |
5 mm GT ®
(.19685") Pitch Belts |
 |
 |
| 139 |
5 mm GT ®
(.19685") Pitch Flanges & Pulley Stock |
 |
 |
| 143 |
T2.5 mm
(.0984") Pitch Belts |
 |
 |
| 144 |
T2.5 mm
(.0984") Pitch Flanges & Pulley Stock |
 |
 |
| 146 |
T2.5 mm
(.0984") Pitch Pulleys, Aluminum |
 |
 |
| 146 |
T2.5 mm
(.0984") Pitch Pulleys, Acetal |
 |
 |
| 148 |
T5 mm
(.1969") Pitch Belts |
 |
 |
| 150 |
T5 mm
(.1969") Pitch Flanges & Pulley Stock |
 |
 |
| 152 |
T5 mm
(.1969") Pitch Pulleys, Aluminum |
 |
 |
| 153 |
T5 mm
(.1969") Pitch Pulleys, Acetal |
 |
 |
| 154 |
T10 mm
(.3937") Pitch Belts |
 |
 |
| 156 |
T10 mm
(.3937") Pitch Flanges & Pulley Stock |
 |
 |
| 158 |
POSI-DRIVE
BELTS, PULLEYS & SPROCKETS
CP 2.5 mm (32 DP) Posi-Drive Belts &
Pulleys |
 |
 |
| 160 |
CP 3.75 mm
(.1475 CP) Posi-Drive Belts & Sprockets |
 |
 |
| 162 |
CP 4 mm
(20 DP) Posi-Drive Belts, Pulleys & Sprockets |
 |
 |
| 166 |
ROLLER
CHAINS & SPROCKETS
3.12 mm Pitch |
 |
 |
| 168 |
3.75 mm
(.1475") Pitch |
 |
 |
| 171 |
6.35 mm
(1/4" or #25) Pitch |
 |
 |
| 178 |
6.8 &
9.525 mm Pitch |
 |
 |
| 179 |
12.7 mm
(1/4" or #40) Pitch |
 |
 |
| 180 |
LADDER
CHAINS & SPROCKETS
3.75 mm Pitch |
 |
 |
| 181 |
4.24 mm
(.167" or size 21) Pitch |
 |
 |
| 183 |
4.8 mm
(3/16" or size 19) Pitch |
 |
 |
| 184 |
6.35 mm
(1/4") Pitch |
 |
 |
| 185 |
7.26 mm
(.286 or size 18) Pitch |
 |
 |
| 187 |
SYNCHROMESH
DRIVE COMPONENTS |
 |
 |
| 193 |
O-RINGS
& GROOVED PULLEYS |
 |
 |
| 197 |
FLAT BELTS
& PULLEYS |
 |
 |
| 198 |
V-BELTS,
PULLEYS |
 |
 |
| |
|
|
|
| |
3.Shafting |
 |
 |
| 2 |
SHAFTING
SELECTION CHART |
 |
 |
| 3 |
SHAFTING,
HARDENED AND PRECISION GROUND |
 |
 |
| |
4.Shaft Accessories |
 |
 |
| 2 |
SHAFT
SUPPORTS |
 |
 |
| 3 |
HUB-TO-SHAFT
LOCKING BUSHINGS |
 |
 |
| 5 |
SHAFT
COLLARS |
 |
 |
| 9 |
SHAFT
REDUCERS AND EXTENDERS |
 |
 |
| 10 |
BORE
REDUCERS |
 |
 |
| 12 |
TOLERANCE
RINGS |
 |
 |
| 15 |
BALL
SCREWS & BALL
NUTS
|
 |
 |
| |
5.Bearings |
 |
 |
| 4 |
PRECISION
BALL BEARINGS, ISO 5 and 4 |
 |
 |
| 6 |
BALL
BEARINGS, ISO 6 |
 |
 |
| 8 |
BALL
BEARINGS ISO 0 (ABEC 1) |
 |
 |
| 9 |
NONMETALLIC
BALL BEARINGS |
 |
 |
| 10 |
HYDRO-DYNAMIC
PRESSURE BEARINGS |
 |
 |
| 12 |
LINEAR
BALL BEARINGS |
 |
 |
| 16 |
FRELON®
LINED LINEAR BEARINGS |
 |
 |
| 19 |
NONMETALLIC
SLEEVE BEARINGS |
 |
 |
| 20 |
ACETAL
PRESSBEARINGS |
 |
 |
| 24 |
SINTERED
BRONZE PRESSBEARINGS |
 |
 |
| 28 |
SINTERED
BRONZE SLEEVE BEARINGS |
 |
 |
| 35 |
NEEDLE
ROLLER BEARINGS |
 |
 |
| 40 |
NEEDLE
ROLLER CLUTCHES |
 |
 |
| 42 |
THRUST
BEARINGS |
 |
 |
| 44 |
PILLOW
BLOCKS
|
 |
 |
| |
6.Couplings |
 |
 |
| 2 |
FAIRLOC®
- THE INTEGRAL FASTENER - How it works |
 |
 |
| 3 |
BELLOWS
COUPLINGS |
 |
 |
| 9 |
SLIT TYPE
FLEXIBLE COUPLINGS |
 |
 |
| 14 |
HELICAL
COUPLINGS |
 |
 |
| 19 |
DISK
COUPLINGS |
 |
 |
| 22 |
CROSS
JOINT TYPE FLEXIBLE COUPLINGS |
 |
 |
| 24 |
NEO-FLEX
COUPLINGS |
 |
 |
| 28 |
OLDHAM
COUPLINGS |
 |
 |
| 30 |
FLEXIBLE
COUPLINGS |
 |
 |
| 35 |
FLEXIBLE
CABLE COUPLINGS |
 |
 |
| 38 |
RIGID
COUPLINGS |
 |
 |
| 41 |
SHAFT
REDUCERS & EXTENDERS, FAIRLOC ® HUB |
 |
 |
| |
7.Universal Joints |
 |
 |
| 4 |
METAL
UNIVERSAL JOINTS |
 |
 |
| 10 |
TELESCOPING
METAL UNIVERSAL JOINTS |
 |
 |
| 12 |
MOLDED
UNIVERSAL JOINTS |
 |
 |
| 16 |
TELESCOPING
MOLDED UNIVERSAL JOINTS |
 |
 |
| |
8.Vibration Mounts |
 |
 |
| 2 |
LEVELING
CARRY MOUNTINGS |
 |
 |
| 4 |
V-STYLE
MOUNTINGS |
 |
 |
| 6 |
M-STYLE
MOUNTINGS |
 |
 |
| 7 |
RING
MOUNTING
|
 |
 |
| |
.9.Miscellaneous
Components |
 |
 |
| 2 |
INDUSTRIAL
"V" GUIDE SYSTEM |
 |
 |
| 7 |
FRICTION
DRIVE WHEELS |
 |
 |
| 8 |
IDLER
ROLLERS, SOLID & RIBBED |
 |
 |
| 9 |
IDLERS,
LOW COST, STAINLESS STEEL |
 |
 |
| 10 |
CAMS |
 |
 |
| 12 |
CAM
FOLLOWERS |
 |
 |
| 13 |
AUTOMAT
ENGINEERING KITS |
 |
 |
| 15 |
AUTOMAT
FRAME
KITS
|
 |
 |
| |
10.Hardware |
 |
 |
| 2 |
SHOULDER
SCREWS |
 |
 |
| 4 |
Slotted
Head, Stainless Steel |
 |
 |
| 7 |
MACHINE
SCREWS |
 |
 |
| 13 |
CAP SCREWS |
 |
 |
| 16 |
Socket
Flat Head, Stainless Steel, DIN 7991 |
 |
 |
| 18 |
SET SCREWS |
 |
 |
| 20 |
Knobs for
Socket Head Cap Screws |
 |
 |
| 22 |
NUTS,
HEXAGONAL, Steel & Stainless, DIN 934 |
 |
 |
| 23 |
SPACERS,
SHAFT, Steel |
 |
 |
| 24 |
WASHERS,
LOCK, Spring, Split Lock |
 |
 |
| 28 |
RETAINING
RINGS |
 |
 |
| 36 |
DIALS |
 |
 |
| 41 |
SPRINGS |
 |
 |
| 48 |
KEYS
|
 |
 |
| |
11.Gearheads & Speed Reducers |
 |
 |
| 2 |
GEARHEADS |
 |
 |
| 8 |
SPEED
REDUCERS & GEARHEADS |
 |
 |
| 16 |
SELECTION
GUIDE FOR NEMA SIZE GEARHEADS |
 |
 |
| |
12.Right Angle Drives |
 |
 |
| 2 |
ECONOMY
SERIES |
 |
 |
| 4 |
PRECISION |
 |
 |
| 5 |
SIZE 29
RATIO DRIVES |
 |
 |
| 7 |
SIZE 32
1:1 WITH BALL BEARINGS |
 |
 |
| 8 |
RIGHT
ANGLE SPEED REDUCERS |
 |
 |
| 10 |
RIGHT
ANGLE DRIVES 1:1 RATIO |
 |
 |
| 12 |
DUAL
DRIVES 1:1 RATIO, HEAVY DUTY |
 |
 |
| |
13.Brakes & Clutches |
 |
 |
| 4 |
NONPOWERED
UNITS
MULTIPLATE IN-LINE SLIP CLUTCHES |
 |
 |
| 6 |
MAGNETIC
PARTICLE SLIP CLUTCHES |
 |
 |
| 8 |
SPRING
WRAPPED SLIP CLUTCHES |
 |
 |
| 10 |
SPRING
WRAPPED SLIP CLUTCH COUPLINGS |
 |
 |
| 12 |
ROLLER
CLUTCHES |
 |
 |
| 14 |
ELECTROMAGNETIC
UNITS
HYSTERESIS CLUTCHES AND BRAKES |
 |
 |
| 16 |
SHAFT
MOUNTED CLUTCHES AND CLUTCH COUPLINGS |
 |
 |
| 18 |
FLANGE
MOUNTED CLUTCHES AND CLUTCH COUPLINGS |
 |
 |
| 20 |
POWER ON
FLANGE MOUNTED BRAKES |
 |
 |
| 22 |
POWER OFF
PARALLEL PLATE BRAKES |
 |
 |
| |
14.Motors & Gearmotors |
 |
 |
| 2 |
A.C.
GEARMOTORS |
 |
 |
| 4 |
D.C.
GEARMOTORS
Size 12 |
 |
 |
| 8 |
Size 16 |
 |
 |
| 12 |
Size 20,
22, 27 |
 |
 |
| 18 |
Size 37 |
 |
 |
| 30 |
Size 42 |
 |
 |
| 36 |
Size 43 |
 |
 |
| 40 |
Size 48 |
 |
 |
| 45 |
Size 60 |
 |
 |
| 56 |
A.C.
MOTORS Single Phase, 115 volts |
 |
 |
| 57 |
D.C.
MOTORS 12 & 24 volts |
 |
 |
| 58 |
STEPPER
MOTORS |
 |
 |
| |
15. Proximity Switches |
 |
 |
| 4 |
INDUCTIVE
D.C. |
 |
 |
| 8 |
CAPACITIVE
D.C. |
 |
 |
| 9 |
INDUCTIVE
LINEAR SENSORS |
 |
 |
| 10 |
INDUCTIVE
MOTION DETECTORS |
 |
 |
| 11 |
MY-COM
ULTRA PRECISION SWITCHES |
 |
 |
| 15 |
TEST
SET FOR PROXIMITY SWITCHES |
 |
 |
| T0 |
16.Technical Section |
 |
 |
| T1-T6 |
Table of
Contents |
 |
 |
| T7-T17 |
INTRODUCTION
TO METRIC GEARS |
 |
 |
| T17-T29 |
INTRODUCTION
TO GEAR TECHNOLOGY |
 |
 |
| T30-T33 |
DETAILS OF
INVOLUTE GEARING |
 |
 |
| T34-T42 |
SPUR GEAR
CALCULATIONS |
 |
 |
| T42-T47 |
INTERNAL
GEARS |
 |
 |
| T47-T57 |
HELICAL
GEARS |
 |
 |
| T57-T60 |
SCREW GEAR
OR CROSSED HELICAL GEAR MESHES |
 |
 |
| T61-T71 |
BEVEL
GEARING |
 |
 |
| T72-T80 |
WORM MESH |
 |
 |
| T81-T107 |
TOOTH
THICKNESS |
 |
 |
| T108-T111 |
CONTACT
RATIO |
 |
 |
| T112 |
GEAR TOOTH
MODIFICATIONS |
 |
 |
| T113-T119 |
GEAR
TRAINS |
 |
 |
| T119-T130 |
BACKLASH |
 |
 |
| T131-T138 |
GEAR
ACCURACY |
 |
 |
| T138-T149 |
GEAR
FORCES |
 |
 |
| T150-T193 |
STRENGTH
AND DURABILITY OF GEARS |
 |
 |
| T194-T220 |
DESIGN OF
PLASTIC GEARS |
 |
 |
| T221-T224 |
FEATURES
OF TOOTH SURFACE CONTACT |
 |
 |
| T225-T230 |
LUBRICATION
OF GEARS |
 |
 |
| T231 |
GEAR
NOISE |
 |
 |
| T232-T233 |
REFERENCES
AND LITERATURE OF GENERAL INTEREST |
 |
 |
| A1-A42 |
17.Alphabetical Index |
 |
 |