Home Page
1
12
Precision
Component
P.D.
D
D1
G
TG
G
60
25
15
G
P.D.
15
15
30
D
TG
G
d
G
D1
D1
D
No.
of
Teeth
P.D.
D1
Hub
Dia.
MATERIAL: AISI 4135 Steel, Tooth Surface
Induction Hardened To HRC 50...55
Fig.
No.
S15S15M014P1500G
S15S15M015P1500G
S10S15M015P1510G
S15S15M016P1500G
S10S15M016P1510G
S15S15M018P1500G
S10S15M018P1512G
S10S15M020P1512G
S10S15M024P1515G
S10S15M025P1515G
S10S15M028P1515G
S10S15M030P1515G
S10S15M032P1515G
S10S15M036P1515G
S10S15M040P1515G
S10S15M045P1520G
S10S15M048P1520G
S10S15M050P1520G
S10S15M056P1520G
S10S15M060P1520G
S10S15M064P1520G
S10S15M070P1520G
S10S15M072P1520G
S10S15M075P1520G
S10S15M080P1520G
S10S15M090P1525G
S10S15M100P1525G
S10S15M112P1525G
S10S15M120P1525G
21
30
36
37.5
42
45
48
54
60
67.5
72
75
84
90
96
105
108
112.5
120
135
150
168
180
22.5
24
27
24
33
39
40.5
45
48
51
57
63
70.5
75
78
87
93
99
108
111
115.5
123
138
153
171
183
25.5
27
30
Catalog Number
35
40
50
60
1
1
2
1
2
1
2
2
2
2
2
14
20
24
25
28
30
32
36
40
45
48
50
56
60
64
70
72
75
80
90
100
112
120
10
10
12
12
15
20
25
*Bore Tolerance:
10 mm + 0.015
12 & 15 mm + 0.018
20 & 25 mm + 0.021
DShaft Tolerance: 12 mm - 0.018
2
2
2
2
2
15
16
18
d*
Bore
H7
Ground Spur Gears - Module 1.5
15 mm FACE
20° PRESSURE ANGLE
ISO CLASS 5
12 (h7)D
12 (h7)D
18
12 (h7)D
18
12 (h7)D
22
22
30
50
60
70
Fig. 1
Fig. 2