Home Page
1
18
20° PRESSURE ANGLE
Catalog Number
MATERIAL: Steel
A
l
D1
Shaft
Dia.
h8
**
L
Length
d¶
Bore
H8
S
Face
Width
D
P.D.
3.25
3.9
4.75
6.2
7.2
10.7
14.3
8
10
12
14
15
16
18
13
16
19
12
12
18
24
8
10
12
14
15
16
18
0.25
0.5
0.6
1
No.
of
Teeth
2
4
4
6
3.75
4.4
5.25
7.2
8.4
11.9
15.5
10.64
12.66
14
16
17
18
20
T
Set
Screw
Fig.
No.
A 1C 8MYSH2013
A 1C 8MYSH2016
A 1C 8MYSH2019
A 1C 8MYS05012
A 1C 8MYS06012
A 1C 8MYS06018
A 1C 8MYS06024
A 1C 8MYK10008
A 1C 8MYK10010
A 1C 8MYK10012
A 1C 8MYK10014
A 1C 8MYK10015
A 1C 8MYK10016
A 1C 8MYK10018
3
1
2
32
M4
M5
M5
M5
M4
Bore Tolerance:
6 mm + 0.018
8 mm + 0.022
Bore Tolerance:
2 mm - 0.01, - 0.03
4 mm - 0.02, - 0.04
Shaft Tolerance:
6 mm - 0.018
8 mm - 0.022
Bore Tolerance:
4 mm - 0.015, - 0.035
¶
*
To obtain additional tooth strength, these pinions are produced
by shifting the tooth profile which results in a long addendum.
The center distance for these pinions has to be increased.
Therefore, please consult our Engineering Department.
Suitable for use with speed reducers.
D
30
30
28
18
18
16
6
8
5
5
4
Module
Pinions - Module 0.25, 0.5, 0.6 & 1
D
D
8
à
*
*
2.5
4
4
12
12
12
60
**
à
P.D.
D
d
d
l
S
A
L
T
S
P.D.
D
S
L
16
l
D1 (TYP.)
P.D.
D
Fig. 1
Fig. 2
Fig. 3