Home Page 1– 24 MATERIAL:  Brass Priced  per  Meter Pinion Wire - Module 0.4, 0.5 & 0.8 20° PRESSURE ANGLE * To be discontinued when present stock is depleted. 0.4 *A  1B  9MY04008 *A  1B  9MY04010 A  1B  9MY04012 A  1B  9MY04014 A  1B  9MY04016 A  1B  9MY04018 P.D. O.D. Module Catalog Number Maximum Length Available No. of Teeth   8 10 12 14 16 18   3.2   4   4.8   5.6   6.4   7.2   4   4.8   5.6   6.4   7.2   8 2.5 2.5 A  1B  9MY08006 *A  1B  9MY08008 *A  1B  9MY08014 *A  1B  9MY08016 0.8   6   8 14 16   4.8   6.4 11.2 12.8   6.4   8 12.8 14.4 2.5 2.5 1.2 1.2 A  1B  9MY05008 A  1B  9MY05009 A  1B  9MY05010 A  1B  9MY05011 A  1B  9MY05012 A  1B  9MY05014 A  1B  9MY05016 A  1B  9MY05018 A  1B  9MY05024 A  1B  9MY05028 0.5   8   9 10 11 12 14 16 18 24 28   4   4.5   5   5.5   6   7   8   9 12 14   5   5.5   6   6.5   7   8   9 10 13 15 3 3 3 1.2 1.5 1.5