Home Page
1
6
Precision
Component
Ground Spur Gears - Module 0.5
20° PRESSURE ANGLE
8 mm FACE
ISO CLASS 5
P.D.
D
Fig.
No.
Sub
Drill
10
12
12.5
16
18
22.5
24
25
27
28
30
11
13
13.5
17
19
23.5
25
26
28
29
31
20
24
25
32
36
45
48
50
54
56
60
30
40
S15S05M020P0800G
S15S05M024P0800G
S15S05M025P0800G
S10S05M030P0806G
S10S05M030T0806G
S10S05M032P0806G
S10S05M036P0808G
S10S05M040P0808G
S10S05M040T0808G
S10S05M045P0808G
S10S05M048P0808G
S10S05M050P0808G
S10S05M050P0810G
S10S05M050T0810G
S10S05M054P0808G
S10S05M056P0808G
S10S05M060P0808G
S10S05M060P0810G
S10S05M060T0810G
15
20
16
21
6 (h7)D
12
16
16
20
20
22
1
2
3
2
3
2
2
3
2
2
3
No.
of
Teeth
D1
Hub
Dia.
T
Set
Screw
1
2
2
2
6
8
8
8
6
8
8
10
10
8
10
10
10 (h7)D
12
16
20
d*
Bore
H7
A
Catalog Number
MATERIAL
AISI 4135 Steel, Tooth Surface
Induction Hardened To HRC 50...55
*Bore Tolerance: 6 mm + 0.012
8 & 10 mm + 0.015
DShaft Tolerance: 6 mm - 0.012
10 mm - 0.015
P.D.
D
D1
G
TG
G
50
22
8
G
P.D.
8
16
D
TG
G
8
d
G
P.D.
8
16
D
TG
G
A
T
SET
SCREW
SUB DRILL
d
G
8
D1
D1
D1
Fig. 1
Fig. 2
Fig. 3
4
4
4
4
M3
M4
M4
M4
2.5
3.3
3.3
3.3