Home Page
1
25
P.D.
D
D1
Hub
Dia.
Set
Screw
Sub
Drill
4
M1.6
M2
M2
3
4.5
5.5
5.5
6
8
15
15
15
6
d*
Bore
H8
4.8
6
6.4
8
9.6
10
12
12.8
14
14.4
16
18
19.2
20
22
24
25.6
26
28
28.8
30
32
33.6
34
36
38
38.4
40
43.2
48
12
15
16
20
24
25
30
32
35
36
40
45
48
50
55
60
64
65
70
72
75
80
84
85
90
95
96
100
108
120
5.6
6.8
7.2
8.8
10.4
10.8
12.8
13.6
14.8
15.2
16.8
18.8
20
20.8
22.8
24.8
26.4
26.8
28.8
29.6
30.8
32.8
34.4
34.8
36.8
38.8
39.2
40.8
44
48.8
**NOTE: Set screw and location are shown for information only.
They are supplied as special order.
*Bore Tolerance:
3 mm + 0.014
4 &6 mm + 0.018
No. of
Teeth
20° PRESSURE ANGLE
5 mm FACE WIDTH
ISO CLASS 8
Spur Gears - Module 0.4
B
C
P
Y
Material Code
Brass ASTM 8A
Steel SAE 1109
Acetal
Stainless Steel AISI 416
Prehardened to HRC 25
CATALOG NUMBER DESIGNATION:
A 1 2 M Y 0 4
10
10
M2
M3
M3
M3
1.3
1.8
1.8
1.8
0.9
1.3
1.3
**
**
D1
P.D.
D
5
7
d
3.5**
12
No. of
Teeth