Home Page
1
40
MATERIAL: 303 Stainless Steel
ISO CLASS 7
20° PRESSURE ANGLE
NOTE: Socket Head Cap Screw Supplied.
Fig. 2
Fig. 1
Precision
Component
Fairloc® hubs require controlled shaft tolerances.
Suggested tolerance according to g6, h6 or h7.
d
L
D1
D1
P.D.
D
dP.D.D
l1
l1
T
T
l2
L
l2
5 & 7 mm FACE WIDTH
S1VS08M014F0704
S1VS08M015F0704
S1VS08M016F0704
S1VS08M018F0704
S1VS08M020F0504
S1VS08M022F0504
S1VS08M024F0505
S1VS08M025F0505
S1VS08M028F0505
S1VS08M030F0505
S1VS08M032F0505
S1VS08M036F0506
S1VS08M040F0506
S1VS08M045F0506
S1VS08M048F0506
S1VS08M050F0506
S1VS08M054F0506
S1VS08M056F0506
S1VS08M060F0508
S1VS08M064F0508
S1VS08M072F0508
S1VS08M080F0510
S1VS08M090F0510
S1VS08M100F0510
T
L
D
P.D.
Fig.
No.
Catalog Number
14
15
16
18
20
22
24
25
28
30
32
36
40
45
48
50
54
56
60
64
72
80
90
100
11.2
12
12.8
14.4
16
17.6
19.2
20
22.4
24
25.6
28.8
32
36
38.4
40
43.2
44.8
48
51.2
57.6
64
72
80
12.8
13.6
14.4
16
17.6
19.2
20.8
21.6
24
25.6
27.2
30.4
33.6
37.6
40
41.6
44.8
46.4
49.6
52.8
59.2
65.6
73.6
81.6
*Bore Tolerance: 4, 5 & 6 mm + 0.012
8 & 10 mm + 0.015
Fairloc® Hub Gears - Module 0.8
1
2
4
4
5
6
8
10
7
5
Gears larger than 56 teeth have two-piece construction.
Hub
Clear.
Rad.
l2
D1
l1
Face
Width
d*
Bore
H7
No.
of
Teeth
8
10
10
14
M2.5
M3
M3
M4
13
15
15
19
8.3
8.3
8.3
11.3
11.3
14
22
13
14
14
14
17
17
24
8
8
M2.5
M2.5
5
5
5
5