D1
D
19
L
P.D.
25
30
32
35
36
45
48
50
60
64
65
70
72
75
80
85
90
95
96
100
108
120
16
18
24
28
30
32
36
40
48
50
55
56
60
65
70
72
75
80
90
96
100
110
120
0.4
Catalog Number
MATERIAL: Steel
0.5
L
Minimum
Usable
Length
D1
Shank
Diameter
D
P.D.
Module
No.
of
Teeth
10.8
12.8
13.6
14.8
15.2
18.8
20
20.8
24.8
26.4
26.8
28.8
29.6
30.8
32.8
34.8
36.8
38.8
39.2
40.8
44
48.8
9
10
13
15
16
17
19
21
25
26
28.5
29
31
33.5
36
37
38.5
41
46
49
51
56
61
10
12
12.8
14
14.4
18
19.2
20
24
25.6
26
28
28.8
30
32
34
36
38
38.4
40
43.2
48
8
9
12
14
15
16
18
20
24
25
27.5
28
30
32.5
35
36
37.5
40
45
48
50
55
60
A 1C29MY04025
A 1C29MY04030
A 1C29MY04032
A 1C29MY04035
A 1C29MY04036
A 1C29MY04045
A 1C29MY04048
A 1C29MY04050
A 1C29MY04060
A 1C29MY04064
A 1C29MY04065
A 1C29MY04070
A 1C29MY04072
A 1C29MY04075
A 1C29MY04080
A 1C29MY04085
A 1C29MY04090
A 1C29MY04095
A 1C29MY04096
A 1C29MY04100
A 1C29MY04108
A 1C29MY04120
A 1C29MY05016
A 1C29MY05018
A 1C29MY05024
A 1C29MY05028
A 1C29MY05030
A 1C29MY05032
A 1C29MY05036
A 1C29MY05040
A 1C29MY05048
A 1C29MY05050
A 1C29MY05055
A 1C29MY05056
A 1C29MY05060
A 1C29MY05065
A 1C29MY05070
A 1C29MY05072
A 1C29MY05075
A 1C29MY05080
A 1C29MY05090
A 1C29MY05096
A 1C29MY05100
A 1C29MY05110
A 1C29MY05120
Spur Gear Stock - Module 0.4 & 0.5
6
6
6
6
12
12
12
12
12
200
6
80
12
80
150
150
12
150
12
150
150
200
12
200
12
16
16
200
20° PRESSURE ANGLE
80
80
80
150
150
150
150
200
6
80
6
80
1-22 REV: 7.14.08 MH