126
Fairloc® Hub Gears - Module 0.5
Precision
Component
Fairloc® hubs require controlled shaft tolerances.
Suggested tolerance according to g6, h6 or h7.
5 & 7 mm FACE WIDTH
ISO CLASS 7
20° PRESSURE ANGLE
S1VS05M016F0704
S1VS05M018F0704
S1VS05M020F0704
S1VS05M024F0705
S1VS05M025F0705
S1VS05M028F0705
S1VS05M030F0705
S1VS05M032F0506
S1VS05M036F0506
S1VS05M040F0506
S1VS05M045F0506
S1VS05M048F0506
S1VS05M050F0506
S1VS05M054F0506
S1VS05M056F0506
S1VS05M060F0508
S1VS05M064F0508
S1VS05M070F0508
S1VS05M072F0508
S1VS05M075F0508
S1VS05M080F0510
S1VS05M090F0510
S1VS05M096F0510
S1VS05M100F0510
S1VS05M112F0510
S1VS05M120F0510
Hub
Clear.
Rad.
T
l2
D1
L
l1
Face
Width
d*
Bore
H7
D
P.D.
No.
of
Teeth
Fig.
No.
Catalog Number
1
2
16
18
20
24
25
28
30
32
36
40
45
48
50
54
56
60
64
70
72
75
80
90
96
100
112
120
8
9
10
12
12.5
14
15
16
18
20
22.5
24
25
27
28
30
32
35
36
37.5
40
45
48
50
56
60
9
10
11
13
13.5
15
16
17
19
21
23.5
25
26
28
29
31
33
36
37
38.5
41
46
49
51
57
61
4
5
6
8
10
7
7
5
5
5
Gears larger than 90 teeth have two-piece construction.
*Bore Tolerance: 4, 5 & 6 mm + 0.012
8 & 10 mm + 0.015
22
22
15
15
19
14
14
17
17
24
8
8
10
10
14
M2.5
M2.5
M3
M3
M4
8.3
8.3
11.3
11.3
14
MATERIAL: 303 Stainless Steel
NOTE: Socket Head Cap Screw Supplied.
Fig. 2
Fig. 1
D
P.D.
D1
D
P.D.
D1
d
L
d
l1
l1
T
T
l2
L
l2