136
Hubless Spur Gears - Module 0.5
ISO CLASS 7
20° PRESSURE ANGLE
5 mm FACE
10 mm BORE
D
P.D.
Catalog Number
No.
of
Teeth
2024 Aluminum*
Anodized
303 Stainless Steel
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available as special order: Number of teeth not listed, different bore size and/or material,
passivation for stainless steel.
S12N05M030S0510
S12N05M032S0510
S12N05M036S0510
S12N05M040S0510
S12N05M042S0510
S12N05M045S0510
S12N05M048S0510
S12N05M050S0510
S12N05M056S0510
S12N05M060S0510
S12N05M064S0510
S12N05M070S0510
S12N05M072S0510
S12N05M080S0510
S12N05M084S0510
S12N05M090S0510
S12N05M096S0510
S12N05M100S0510
S12N05M108S0510
S12N05M110S0510
S12N05M120S0510
S12N05M130S0510
S12N05M132S0510
S12N05M138S0510
S12N05M140S0510
S12N05M150S0510
S12N05M160S0510
S12N05M180S0510
S12N05M186S0510
S12N05M192S0510
30
32
36
40
42
45
48
50
56
60
64
70
72
80
84
90
96
100
108
110
120
130
132
138
140
150
160
180
186
192
15
16
18
20
21
22.5
24
25
28
30
32
35
36
40
42
45
48
50
54
55
60
65
66
69
70
75
80
90
93
96
16
17
19
21
22
23.5
25
26
29
31
33
36
37
41
43
46
49
51
55
56
61
66
67
70
71
76
81
91
94
97
S12N05M030A0510
S12N05M032A0510
S12N05M036A0510
S12N05M040A0510
S12N05M042A0510
S12N05M045A0510
S12N05M048A0510
S12N05M050A0510
S12N05M056A0510
S12N05M060A0510
S12N05M064A0510
S12N05M070A0510
S12N05M072A0510
S12N05M080A0510
S12N05M084A0510
S12N05M090A0510
S12N05M096A0510
S12N05M100A0510
S12N05M108A0510
S12N05M110A0510
S12N05M120A0510
S12N05M130A0510
S12N05M132A0510
S12N05M138A0510
S12N05M140A0510
S12N05M150A0510
S12N05M160A0510
S12N05M180A0510
S12N05M186A0510
S12N05M192A0510
Precision
Component
Ø10 H7
(+0.015)
P.D.
D
5