d
P.D.
D
2
MATERIAL: Brass
P.D.
D
No.
of
Teeth
A 1B 1MYK05040
A 1B 1MYK05042
A 1B 1MYK05045
A 1B 1MYK05048
A 1B 1MYK05050
A 1B 1MYK05055
A 1B 1MYK05056
A 1B 1MYK05058
A 1B 1MYK05060
A 1B 1MYK05062
A 1B 1MYK05064
A 1B 1MYK05065
A 1B 1MYK05068
A 1B 1MYK05070
A 1B 1MYK05072
A 1B 1MYK05075
A 1B 1MYK05080
A 1B 1MYK05084
A 1B 1MYK05085
A 1B 1MYK05090
A 1B 1MYK05095
A 1B 1MYK05100
A 1B 1MYK05105
A 1B 1MYK05110
21
22
23
25
26
28
29
30
31
32
33
33
35
36
37
38
41
43
43
46
48
51
53
56
40
42
45
48
50
55
56
58
60
62
64
65
68
70
72
75
80
84
85
90
95
100
105
110
20
21
22.5
24
25
27.5
28
29
30
31
32
32.5
34
35
36
37.5
40
42
42.5
45
47.5
50
52.5
55
Catalog Number
Hubless Spur Gears - Module 0.5
20° PRESSURE ANGLE
2 mm FACE WIDTH
See also "Pinions - Module 0.5".
*Bore Tolerance: 8 mm + 0.022
12 mm + 0.027
1-37 REV: 6-7-06 JC