127
Precision
Component
Spur Gears - Module 0.5
3 mm FACE
20° PRESSURE ANGLE
3 mm BORE
ISO CLASS 7
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available as special order: Number of teeth not listed, different bore size and/or material,
passivation for stainless steel.
D
P.D.
Catalog Number
No.
of
Teeth
2024 Aluminum*
Anodized
303 Stainless Steel
S10T05M020S0303
S10T05M021S0303
S10T05M022S0303
S10T05M024S0303
S10T05M025S0303
S10T05M026S0303
S10T05M028S0303
S10T05M030S0303
S10T05M032S0303
S10T05M034S0303
S10T05M036S0303
S10T05M040S0303
S10T05M042S0303
S10T05M046S0303
S10T05M048S0303
S10T05M050S0303
S10T05M055S0303
S10T05M056S0303
S10T05M060S0303
S10T05M064S0303
S10T05M065S0303
S10T05M070S0303
S10T05M072S0303
S10T05M075S0303
S10T05M080S0303
S10T05M084S0303
S10T05M090S0303
S10T05M096S0303
S10T05M100S0303
S10T05M105S0303
20
21
22
24
25
26
28
30
32
34
36
40
42
46
48
50
55
56
60
64
65
70
72
75
80
84
90
96
100
105
10
10.5
11
12
12.5
13
14
15
16
17
18
20
21
23
24
25
27.5
28
30
32
32.5
35
36
37.5
40
42
45
48
50
52.5
11
11.5
12
13
13.5
14
15
16
17
18
19
21
22
24
25
26
28.5
29
31
33
33.5
36
37
38.5
41
43
46
49
51
53.5
S10T05M020A0303
S10T05M021A0303
S10T05M022A0303
S10T05M024A0303
S10T05M025A0303
S10T05M026A0303
S10T05M028A0303
S10T05M030A0303
S10T05M032A0303
S10T05M034A0303
S10T05M036A0303
S10T05M040A0303
S10T05M042A0303
S10T05M046A0303
S10T05M048A0303
S10T05M050A0303
S10T05M055A0303
S10T05M056A0303
S10T05M060A0303
S10T05M064A0303
S10T05M065A0303
S10T05M070A0303
S10T05M072A0303
S10T05M075A0303
S10T05M080A0303
S10T05M084A0303
S10T05M090A0303
S10T05M096A0303
S10T05M100A0303
S10T05M105A0303
D
P.D.
3
10
M2
SET SCREW
(SUPPLIED)
SUB DRILL
Ø3 H7
(+ 0.010)
Ø10