139
Hubless Spur Gears - Module 0.75
You can obtain additional literature by viewing our home page on the INTERNET?
http://www.sdp-si.com
Did You Know?
20° PRESSURE ANGLE
3 mm FACE WIDTH
P.D.
D
3
Ø15 +0.1
MATERIAL: Brass
P.D.
D
No.
of
Teeth
Catalog Number
A 1B 1MYKH7050
A 1B 1MYKH7056
A 1B 1MYKH7060
A 1B 1MYKH7064
A 1B 1MYKH7065
A 1B 1MYKH7066
A 1B 1MYKH7070
A 1B 1MYKH7072
A 1B 1MYKH7075
A 1B 1MYKH7080
A 1B 1MYKH7090
A 1B 1MYKH7100
A 1B 1MYKH7120
39
43.5
46.5
49.5
50.3
51
54
55.5
57.8
61.5
69
76.5
91.5
50
56
60
64
65
66
70
72
75
80
90
100
120
37.5
42
45
48
48.8
49.5
52.5
54
56.3
60
67.5
75
90