141
Precision
Component
Spur Gears - Module 0.8
5 mm FACE
20° PRESSURE ANGLE
5 mm BORE
ISO CLASS 7
D
P.D.
5
12
SUB DRILL
Ø5 H7
(+ 0.012)
M2
SET SCREW
(SUPPLIED)
Ø10
D
P.D.
Catalog Number
No.
of
Teeth
2024 Aluminum*
Anodized
303 Stainless Steel
*
T4 or T351 Aluminum Alloy, anodized before cutting.
Available as special order: Number of teeth not listed, different bore size and/or material,
passivation for stainless steel.
S10T08M012S0505
S10T08M015S0505
S10T08M016S0505
S10T08M017S0505
S10T08M018S0505
S10T08M020S0505
S10T08M022S0505
S10T08M024S0505
S10T08M026S0505
S10T08M028S0505
S10T08M030S0505
S10T08M032S0505
S10T08M036S0505
S10T08M040S0505
S10T08M048S0505
S10T08M052S0505
S10T08M056S0505
S10T08M060S0505
S10T08M064S0505
S10T08M068S0505
S10T08M072S0505
S10T08M080S0505
S10T08M084S0505
S10T08M092S0505
S10T08M096S0505
S10T08M100S0505
S10T08M108S0505
S10T08M112S0505
S10T08M116S0505
S10T08M120S0505
12
15
16
17
18
20
22
24
26
28
30
32
36
40
48
52
56
60
64
68
72
80
84
92
96
100
108
112
116
120
9.6
12
12.8
13.6
14.4
16
17.6
19.2
20.8
22.4
24
25.6
28.8
32
38.4
41.6
44.8
48
51.2
54.4
57.6
64
67.2
73.6
76.8
80
86.4
89.6
92.8
96
11.2
13.6
14.4
15.2
16
17.6
19.2
20.8
22.4
24
25.6
27.2
30.4
33.6
40
43.2
46.4
49.6
52.8
56
59.2
65.6
68.8
75.2
78.4
81.6
88
91.2
94.4
97.6
S10T08M012A0505
S10T08M015A0505
S10T08M016A0505
S10T08M017A0505
S10T08M018A0505
S10T08M020A0505
S10T08M022A0505
S10T08M024A0505
S10T08M026A0505
S10T08M028A0505
S10T08M030A0505
S10T08M032A0505
S10T08M036A0505
S10T08M040A0505
S10T08M048A0505
S10T08M052A0505
S10T08M056A0505
S10T08M060A0505
S10T08M064A0505
S10T08M068A0505
S10T08M072A0505
S10T08M080A0505
S10T08M084A0505
S10T08M092A0505
S10T08M096A0505
S10T08M100A0505
S10T08M108A0505
S10T08M112A0505
S10T08M116A0505
S10T08M120A0505