142
Precision
Component
Spur Gears - Module 0.8
ISO CLASS 7
20° PRESSURE ANGLE
5 mm FACE
8 mm BORE
P.D.
5
12
D
Ø8 H7
(+ 0.015)
M2
SET SCREW
(SUPPLIED)
SUB DRILL
Ø12
D
P.D.
Catalog Number
No.
of
Teeth
2024 Aluminum*
Anodized
303 Stainless Steel
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available as special order: Number of teeth not listed, different bore size and/or material,
passivation for stainless steel.
S10T08M014S0508
S10T08M015S0508
S10T08M016S0508
S10T08M018S0508
S10T08M020S0508
S10T08M024S0508
S10T08M026S0508
S10T08M028S0508
S10T08M030S0508
S10T08M032S0508
S10T08M036S0508
S10T08M040S0508
S10T08M048S0508
S10T08M052S0508
S10T08M056S0508
S10T08M060S0508
S10T08M064S0508
S10T08M065S0508
S10T08M072S0508
S10T08M075S0508
S10T08M080S0508
S10T08M085S0508
S10T08M088S0508
S10T08M092S0508
S10T08M096S0508
S10T08M100S0508
S10T08M108S0508
S10T08M112S0508
S10T08M120S0508
S10T08M128S0508
14
15
16
18
20
24
26
28
30
32
36
40
48
52
56
60
64
65
72
75
80
85
88
92
96
100
108
112
120
128
11.2
12
12.8
14.4
16
19.2
20.8
22.4
24
25.6
28.8
32
38.4
41.6
44.8
48
51.2
52
57.6
60
64
68
70.4
73.6
76.8
80
86.4
89.6
96
102.4
12.8
13.6
14.4
16
17.6
20.8
22.4
24
25.6
27.2
30.4
33.6
40
43.2
46.4
49.6
52.8
53.6
59.2
61.6
65.6
69.6
72
75.2
78.4
81.6
88
91.2
97.6
104
S10T08M014A0508
S10T08M015A0508
S10T08M016A0508
S10T08M018A0508
S10T08M020A0508
S10T08M024A0508
S10T08M026A0508
S10T08M028A0508
S10T08M030A0508
S10T08M032A0508
S10T08M036A0508
S10T08M040A0508
S10T08M048A0508
S10T08M052A0508
S10T08M056A0508
S10T08M060A0508
S10T08M064A0508
S10T08M065A0508
S10T08M072A0508
S10T08M075A0508
S10T08M080A0508
S10T08M085A0508
S10T08M088A0508
S10T08M092A0508
S10T08M096A0508
S10T08M100A0508
S10T08M108A0508
S10T08M112A0508
S10T08M120A0508
S10T08M128A0508