D
P.D.
S
l
d
D1
SET
SCREW
A
Catalog Number
A 1B 2MYK08016
A 1B 2MYK08018
A 1B 2MYK08020
A 1B 2MYK08024
A 1B 2MYK08025
A 1B 2MYK08028
A 1B 2MYK08030
A 1B 2MYK08032
A 1B 2MYK08036
A 1B 2MYK08040
A 1B 2MYK08045
A 1B 2MYK08048
A 1B 2MYK08050
A 1B 2MYK08056
A 1B 2MYK08060
A 1B 2MYK08064
A 1B 2MYK08070
A 1B 2MYK08072
A 1B 2MYK08080
A 1B 2MYK08090
A 1B 2MYK08100
A 1B 2MYK08108
A 1B 2MYK08112
A 1B 2MYK08120
P.D.
D
16
18
20
24
25
28
30
32
36
40
45
48
50
56
60
64
70
72
80
90
100
108
112
120
d*
Bore
H8
S
Face
Width
12.8
14.4
16
19.2
20
22.4
24
25.6
28.8
32
36
38.4
40
44.8
48
51.2
56
57.6
64
72
80
86.4
89.6
96
14.4
16
17.6
20.8
21.6
24
25.6
27.2
30.4
33.6
37.6
40
41.6
46.4
49.6
52.8
57.6
59.2
65.6
73.6
81.6
88
91.2
97.6
A
Set
Screw
*Bore Tolerance: 4 & 5 mm +0.018
6 & 8 mm +0.022
MATERIAL: Brass
Spur Gears - Module 0.8
20° PRESSURE ANGLE
ISO CLASS 8
5 & 7 mm FACE WIDTH
See "Pinion" section for smaller numbers of teeth.
4
5
6
6
8
8
5
6
8
7
5
5
5
5
5
10
12.5
14
16
16
20
24
30
3
3
4
4
4
4
7
5
5
12.5
14
7
9
9
7
9
9
9
9
9
3
4
4
M3
M3
M4
M4
M4
M4
M3
M4
M4
No.
of
Teeth
l
Hub
Proj.
D1
Hub
Dia.
1-43 Rev: 3-26-07 SS