148
NOTE: Socket Head Cap Screw Supplied.
Fig. 2
Fig. 1
D
P.D.
D1
D
P.D.
D1
d
L
d
l1
l1
T
T
l2
L
l2
Fairloc® Hub Gears - Module 1
ISO CLASS 7
20° PRESSURE ANGLE
6 & 8 mm FACE WIDTH
MATERIAL: 303 Stainless Steel
Fairloc® hubs require controlled shaft tolerances.
Suggested tolerance according to g6, h6 or h7.
Hub
Clear.
Rad.
T
L
D
P.D.
No.
of
Teeth
Fig.
No.
Catalog Number
14
15
16
18
20
24
25
28
30
32
35
36
40
45
48
50
56
60
64
70
72
80
90
100
S1VS10M014F0806
S1VS10M015F0806
S1VS10M016F0806
S1VS10M018F0806
S1VS10M020F0606
S1VS10M024F0606
S1VS10M025F0606
S1VS10M028F0606
S1VS10M030F0608
S1VS10M032F0608
S1VS10M035F0608
S1VS10M036F0608
S1VS10M040F0608
S1VS10M045F0608
S1VS10M048F0608
S1VS10M050F0610
S1VS10M056F0610
S1VS10M060F0610
S1VS10M064F0610
S1VS10M070F0610
S1VS10M072F0610
S1VS10M080F0610
S1VS10M090F0610
S1VS10M100F0610
1
2
14
15
16
18
20
24
25
28
30
32
35
36
40
45
48
50
56
60
64
70
72
80
90
100
16
17
18
20
22
26
27
30
32
34
37
38
42
47
50
52
58
62
66
72
74
82
92
102
*Bore Tolerance:
6 mm + 0.012
8 & 10 mm + 0.015
Gears larger than 45 teeth have two-piece construction.
d*
Bore
H7
l1
Face
Width
l2
D1
8
10
6
6
25
17
10
M3
11.3
8
6
16
20
17
24
10
14
11.3
14
M3
M4
16
17
M3
10
11.3
6
6
Precision
Component