161
Hubless Spur Gears - Module 1
6 & 10 mm FACE WIDTH
ISO CLASS 8
20° PRESSURE ANGLE
WITH KEYWAY
40
45
48
50
60
100
120
40
45
48
50
60
100
120
42
47
50
52
62
102
122
10
12
12
14
16
P.D.
S
Face
Width
No.
of
Teeth
D
d*
Bore
H7
t
w
Catalog Number
MATERIAL: Steel
6 mm FACE WIDTH
A 1C11MYK10040K
A 1C11MYK10045K
A 1C11MYK10048K
D A 1C11MYK10050
A 1C11MYK10050K
D A 1C11MYK10060
A 1C11MYK10060K
D A 1C11MYK10100
A 1C11MYK10120L
6
3
3
4
3
4
3
5
1.4
1.4
1.8
1.4
1.8
1.4
2.3
D To be discontinued when present stock is depleted.
*Bore Tolerance:
10 mm + 0.015
12, 14 & 16 mm + 0.018
32
34
37
38
42
47
52
62
82
102
122
10
10
10
14
10
10
16
16
10
16
10
16
16
30
32
35
36
40
45
50
60
80
100
120
30
32
35
36
40
45
50
60
80
100
120
3
3
3
3
3
5
3
5
3
4
5
1.4
1.4
1.4
1.4
1.4
2.3
1.4
2.3
1.4
1.8
2.3
A 1C11MYKW10030
A 1C11MYKW10032K
A 1C11MYKW10035K
A 1C11MYKW10036K
A 1C11MYKW10040
A 1C11MYKW10045K
A 1C11MYKW10050S
D A 1C11MYKW10050
A 1C11MYKW10060S
A 1C11MYKW10080S
D A 1C11MYKW10080K
A 1C11MYKW10080L
A 1C11MYKW10100S
A 1C11MYKW10100L
A 1C11MYKW10120S
D A 1C11MYKW10120K
A 1C11MYKW10120L
10 mm FACE WIDTH
P.D.
D
S
d
w
t
KEYWAY
PROFILE