162
Hubless Spur Gears - Module 1
ISO CLASS 8
10 & 12 mm FACE WIDTH
20° PRESSURE ANGLE
6
15
16
18
20
24
25
28
30
32
35
36
40
45
48
56
64
72
15
16
18
20
24
25
28
30
32
35
36
40
45
48
56
64
72
17
18
20
22
26
27
30
32
34
37
38
42
47
50
58
66
74
8
8
12
10
A 1C 1MYKW10015
A 1C 1MYKW10016
A 1C 1MYKW10018
A 1C 1MYKW10020
A 1C 1MYKW10024
A 1C 1MYKW10025
A 1C 1MYKW10028B
A 1C 1MYKW10030B
A 1C 1MYKW10032S
A 1C 1MYKW10035S
A 1C 1MYKW10036S
A 1C 1MYKW10040S
A 1C 1MYKW10045S
A 1C 1MYKW10048
A 1C 1MYKW10056
A 1C 1MYKW10064
A 1C 1MYKW10072
d*
Bore
H7
P.D.
D
S
Face
Width
No.
of
Teeth
Catalog Number
*Bore Tolerance: 6 mm + 0.012
8 & 10 mm + 0.015
MATERIAL: Steel
12
10
10
d
P.D.
D
S
Did You Know?
We have a staff of experienced engineers who will gladly assist you with
your design problems. Call between 9 AM and 5 PM E.S.T. or fax anytime.
CALL: 516-328-3300
or FAX: 516-328-9029