150
Spur Gears - Module 1
5 mm FACE
20° PRESSURE ANGLE
8 mm BORE
ISO CLASS 7
D
P.D.
Catalog Number
No.
of
Teeth
2024 Aluminum*
Anodized
303 Stainless Steel
S10T10M012S0508
S10T10M015S0508
S10T10M016S0508
S10T10M018S0508
S10T10M020S0508
S10T10M021S0508
S10T10M022S0508
S10T10M024S0508
S10T10M027S0508
S10T10M030S0508
S10T10M033S0508
S10T10M036S0508
S10T10M042S0508
S10T10M045S0508
S10T10M048S0508
S10T10M051S0508
S10T10M054S0508
S10T10M057S0508
S10T10M060S0508
S10T10M063S0508
S10T10M066S0508
S10T10M069S0508
S10T10M072S0508
S10T10M075S0508
S10T10M078S0508
S10T10M081S0508
S10T10M084S0508
S10T10M087S0508
S10T10M090S0508
S10T10M096S0508
S10T10M012A0508
S10T10M015A0508
S10T10M016A0508
S10T10M018A0508
S10T10M020A0508
S10T10M021A0508
S10T10M022A0508
S10T10M024A0508
S10T10M027A0508
S10T10M030A0508
S10T10M033A0508
S10T10M036A0508
S10T10M042A0508
S10T10M045A0508
S10T10M048A0508
S10T10M051A0508
S10T10M054A0508
S10T10M057A0508
S10T10M060A0508
S10T10M063A0508
S10T10M066A0508
S10T10M069A0508
S10T10M072A0508
S10T10M075A0508
S10T10M078A0508
S10T10M081A0508
S10T10M084A0508
S10T10M087A0508
S10T10M090A0508
S10T10M096A0508
12
15
16
18
20
21
22
24
27
30
33
36
42
45
48
51
54
57
60
63
66
69
72
75
78
81
84
87
90
96
12
15
16
18
20
21
22
24
27
30
33
36
42
45
48
51
54
57
60
63
66
69
72
75
78
81
84
87
90
96
14
17
18
20
22
23
24
26
29
32
35
38
44
47
50
53
56
59
62
65
68
71
74
77
80
83
86
89
92
98
*
T4 or T351 Aluminum Alloy, anodized before cutting.
Available as special order: Number of teeth not listed, different bore size and/or material,
passivation for stainless steel.
P.D.
5
12
D
Ø8 H7
(+ 0.015)
M2
SET SCREW
(SUPPLIED)
SUB DRILL
Ø12
Precision
Component