163
Spur Gears - Module 1.25
10 mm FACE
20° PRESSURE ANGLE
10 mm BORE
ISO CLASS 7
D
P.D.
Catalog Number
No.
of
Teeth
S10T12M014S1010
S10T12M015S1010
S10T12M016S1010
S10T12M018S1010
S10T12M020S1010
S10T12M024S1010
S10T12M025S1010
S10T12M028S1010
S10T12M030S1010
S10T12M035S1010
S10T12M036S1010
S10T12M040S1010
S10T12M045S1010
S10T12M048S1010
S10T12M050S1010
S10T12M056S1010
S10T12M060S1010
S10T12M070S1010
S10T12M072S1010
S10T12M080S1010
S10T12M084S1010
14
15
16
18
20
24
25
28
30
35
36
40
45
48
50
56
60
70
72
80
84
17.5
18.75
20
22.5
25
30
31.25
35
37.5
43.75
45
50
56.25
60
62.5
70
75
87.5
90
100
105
20
21.25
22.5
25
27.5
32.5
33.75
37.5
40
46.25
47.5
52.5
58.75
62.5
65
72.5
77.5
90
92.5
102.5
107.5
MATERIAL: 303 Stainless Steel
Available as special order: Number of teeth not listed, different bore size and/or material, passivation.
Precision
Component
P.D.
D
10
20
M4
SET SCREW
(SUPPLIED)
SUB DRILL
Ø10 H7
(+ 0.015)
Ø20
Did You Know?
That the Bearing Section of this catalog contains ball bearings
and oil-impregnated sintered bronze bearings in addition to
many linear bearings and pillow blocks?