164
Spur Gears - Module 1.25
10 mm FACE
20° PRESSURE ANGLE
12 mm BORE
ISO CLASS 7
S10T12M024S1012
S10T12M025S1012
S10T12M030S1012
S10T12M035S1012
S10T12M040S1012
S10T12M045S1012
S10T12M050S1012
S10T12M060S1012
S10T12M070S1012
S10T12M080S1012
24
25
30
35
40
45
50
60
70
80
D
P.D.
Catalog Number
No.
of
Teeth
30
31.25
37.5
43.75
50
56.25
62.5
75
87.5
100
32.5
33.75
40
46.25
52.5
58.75
65
77.5
90
102.5
MATERIAL: 303 Stainless Steel
Available as special order: Number of teeth not listed, different bore size and/or material, passivation.
Did You Know?
That pricing for any component in this catalog is available through the
Sales Department? Simply call, fax or write in your request for a quote
for any component that you think you might want to use in your design.
CALL: 516-328-3300
or FAX: 516-326-8827
Precision
Component
D
P.D.
10
20
M4
SET SCREW
(SUPPLIED)
SUB DRILL
Ø12 H7
(+0.018)
Ø20