165
Hubless Spur Gears - Module 1.25
10 mm FACE
20° PRESSURE ANGLE
16 mm BORE
ISO CLASS 7
D
P.D.
Catalog Number
No.
of
Teeth
S12N12M024S1016
S12N12M025S1016
S12N12M030S1016
S12N12M035S1016
S12N12M040S1016
S12N12M045S1016
S12N12M050S1016
S12N12M060S1016
S12N12M070S1016
S12N12M080S1016
24
25
30
35
40
45
50
60
70
80
30
31.25
37.5
43.75
50
56.25
62.5
75
87.5
100
32.5
33.75
40
46.25
52.5
58.75
65
77.5
90
102.5
Available as special order: Number of teeth not listed, different bore size and/or material, passivation.
MATERIAL: 303 Stainless Steel
Did You Know?
That our inch size gears are offered in 120 Diametral Pitch to 16 Diametral Pitch?
See section 1 in our Inch Drive Components Catalog 790.
Precision
Component
P.D.
D
10
Ø 16 H7
(+0.018)