168
Spur Gears - Module 1.5
12 mm FACE
20° PRESSURE ANGLE
12 mm BORE
ISO CLASS 8
P.D.
12
25
D
M4
SET SCREW
(SUPPLIED)
SUB DRILL
Ø12 H7
(+ 0.018)
Ø20
D
P.D.
Catalog Number
No.
of
Teeth
MATERIAL: 303 Stainless Steel
S10T15M018S1212
S10T15M020S1212
S10T15M024S1212
S10T15M028S1212
S10T15M030S1212
S10T15M032S1212
S10T15M036S1212
S10T15M040S1212
S10T15M042S1212
S10T15M045S1212
S10T15M048S1212
S10T15M050S1212
S10T15M056S1212
S10T15M060S1212
S10T15M064S1212
18
20
24
28
30
32
36
40
42
45
48
50
56
60
64
27
30
36
42
45
48
54
60
63
67.5
72
75
84
90
96
30
33
39
45
48
51
57
63
66
70.5
75
78
87
93
99
Available as special order: Number of teeth not listed, different bore size and/or material, passivation.
Did You Know?
That Frelon® Lined Linear Bearings in Section 5 offer
low cost alternatives to recirculating ball linear bearings?