169
Spur Gears - Module 1.5
DShaft Tolerance: 9 mm -0.022
12 mm -0.027
16 & 18 mm FACE WIDTH
20° PRESSURE ANGLE
ISO CLASS 8
D1
P.D.
D
d
S
24
48
D1 (TYP.)
P.D.
D
S
l
d
P.D.
D
l
S
Fig. 1
Fig. 2
Fig. 3
14
18
18
18
18
18
16
8(H8)
8(H8)
10(H8)
12(H7)
16(H7)
1
2
3
18
20
22
25
30
32
36
40
44
50
60
60
70
70
No.
of
Teeth
P.D.
D
D1
Dim.
l
Hub
Proj.
S
Face
Width
Fig.
No.
Catalog Number
d*
Bore
14
14
14
14
22
A 1C 8MYK15008L
A 1C 8MYK15010L
A 1C 8MYK15012
A 1C 8MYK15014
A 1C 2MYKW15015
A 1C 2MYKW15016
A 1C 2MYKW15018
A 1C 2MYKW15020
A 1C 2MYKW15024
A 1C 2MYKW15025B
A 1C 2MYKW15028B
A 1C 2MYKW15030B
A 1C 2MYKW15032B
A 1C 2MYKW15036B
A 1C 2MYKW15040B
A 1C 2MYKW15048B
A 1C 2MYKW15050B
A 1C 2MYKW15056
A 1C 2MYKW15060B
A 1C 2MYKW15064
A 1C 2MYKW15070B
A 1C 2MYKW15072
A 1C 2MYKW15080B
A 1C 2MYKW15100B
18
21
22.5
24
27
30
36
37.5
42
45
48
54
60
72
75
84
90
96
105
108
120
150
8
10
12
14
15
16
18
20
24
25
28
30
32
36
40
48
50
56
60
64
70
72
80
100
**
**
MATERIAL: Steel
15.96
19
21
24
25.5
27
30
33
39
40.5
45
48
51
57
63
75
78
87
93
99
108
111
123
153
9(h9)D
12(h9)D
WITHOUT KEYWAY
16
16
16
16
12(H7)
12(H7)
15(H7)
18(H7)
60
14
14
14
** To obtain additional tooth strength these pinions are produced by shifting
the tooth profile which results in a long addendum. The center distance for these
pinions has to be increased, therefore please consult our Engineering Department.
* Bore Tolerance: 8 & 10 mm +0.022
12, 15, 16 & 18 mm +0.018