171
Hubless Spur Gears - Module 1.5
10 mm FACE
20° PRESSURE ANGLE
16 mm BORE
ISO CLASS 8
D
P.D.
Catalog Number
No.
of
Teeth
S12N15M018S1016
S12N15M020S1016
S12N15M024S1016
S12N15M028S1016
S12N15M030S1016
S12N15M032S1016
S12N15M036S1016
S12N15M040S1016
S12N15M042S1016
S12N15M045S1016
S12N15M048S1016
S12N15M050S1016
S12N15M056S1016
S12N15M060S1016
S12N15M064S1016
18
20
24
28
30
32
36
40
42
45
48
50
56
60
64
27
30
36
42
45
48
54
60
63
67.5
72
75
84
90
96
30
33
39
45
48
51
57
63
66
70.5
75
78
87
93
99
Available as special order: Number of teeth not listed, different bore size and/or material, passivation.
MATERIAL: 303 Stainless Steel
Did You Know?
That Sterling Instrument is equipped to handle an entire project from the
design and manufacturing of individual components to the assembly of
final products? We are dedicated to quality products and on time delivery.
P.D.
D
10
Ø16 H7
(+0.018)