176
28
20
20
20
20
22
24
26
30
34
42
44
50
54
58
60
80
22
20
20
20
20
24
28
30
32
36
40
48
50
56
60
64
72
80
96
100
112
120
128
144
160
200
Catalog Number
S
Face
Width
D1
Dia.
l
d
*
Bore
D
No.
of
Teeth
P.D.
Fig.
No.
WITHOUT KEYWAY
22
20
20
20
20
20
20
12 (h8)D
16 (h8)D
**
**
21.28
25.33
28
32
34
36
40
44
52
54
60
64
68
76
84
100
104
116
124
132
148
164
204
10(H8)
*Bore Tolerance:
10 mm + 0.022
12 mm + 0.027
14,16 & 18 mm + 0.018
20 mm + 0.021
1
3
2
8
10
12
14
15
16
18
20
24
25
28
30
32
36
40
48
50
56
60
64
72
80
100
A 1C 8MYK20008L
A 1C 8MYK20010L
A 1C 8MYK20012L
A 1C 2MYKW20014
A 1C 2MYKW20015
A 1C 2MYKW20016
A 1C 2MYKW20018
A 1C 2MYKW20020
A 1C 2MYKW20024A
A 1C 2MYKW20025A
A 1C 2MYKW20028
A 1C 2MYKW20030H
A 1C 2MYKW20032B
A 1C 2MYKW20036B
A 1C 2MYKW20040B
A 1C 2MYKW20048B
A 1C 2MYKW20050B
A 1C 2MYKW20056
A 1C 2MYKW20060B
A 1C 2MYKW20064
A 1C 2MYKW20072
A 1C 2MYKW20080B
A 1C 2MYKW20100B
**To obtain additional tooth strength, these pinions are produced by shifting
the tooth profile which results in a long addendum. The center distance for these
pinions has to be increased; therefore, please consult our Engineering Department.
Spur Gears - Module 2
20° PRESSURE ANGLE
ISO CLASS 8
20 & 22 mm FACE WIDTH
16(H7)
18(H7)
16(H7)
18(H7)
20(H7)
12(H8)
14(H7)
60
70
70
20
20
20
20
20
20
MATERIAL: Steel
D1
P.D.
D
S
32
64
D1 (TYP.)
P.D.
D
S
l
d
P.D.
D
d
l
S
Fig. 1
Fig. 2
Fig. 3
DShaft Tolerance: 12 & 16 mm - 0.027