A 1C22MYKW20020A
A 1C22MYKW20024A
A 1C22MYKW20025A
A 1C22MYKW20028A
A 1C22MYKW20030A
A 1C22MYKW20032A
A 1C22MYKW20036A
A 1C22MYKW20040A
A 1C22MYKW20048A
A 1C22MYKW20050A
A 1C22MYKW20056A
A 1C22MYKW20060A
A 1C22MYKW20064A
A 1C22MYKW20072A
A 1C22MYKW20080A
A 1C22MYKW20100A
P.D.
D1
D1
P.D.
KEYWAY
PROFILE
S
D
20
d
d
w
t
S
D
20
d1
1
0
40
48
50
56
60
64
72
80
96
100
112
128
144
160
200
120
1
2
20
24
25
28
30
32
36
40
48
50
56
64
72
80
100
60
22
20
20
110
126
142
182
* Tolerance for these bores is +0.021.
22
20
20
30
25
30
6
8
8
2.8
3.3
3.3
MATERIAL: Steel
WITH KEYWAY
Catalog Number
Fig.
No.
No.
of
Teeth
P.D.
D
d*
Bore
H7
S
Face
Width
D1
Hub
Dia.
d1
w
t
34
50
60
40
50
Spur Gears - Module 2.0
20° PRESSURE ANGLE
ISO CLASS 8
20 & 22 mm FACE WIDTH
Fig. 1
Fig. 2
Did You Know?
That there are over 3,700 items in this gear section? If you don't see
what you need, please call our engineering department for assistance.
CALL: 516-328-3300
or FAX: 516-326-8827
102
2.8
3.3
20
25
6
8
44
52
54
60
64
68
76
84
100
104
116
132
148
164
204
124