190
** To obtain additional tooth strength these pinions are produced
by shifting the tooth profile which results in a long addendum.
The center distance for these pinions has to be increased,
therefore, please consult our Engineering Department.
Bore Tolerance:
14 & 16 mm +0.027
18 mm +0.018
20, 22, 25 & 30 mm +0.021
35 & 40 mm +0.025
DShaft Tolerance:
18 mm -0.027
24 mm -0.033
P.D.
P.D.
D
w
D1
P.D.
D
D1
S
40
85
D
1 (TYP.)
P.D.
D
S
l
d
S
l
d
t
S
D
l
D1 d1
16
P.D.
D
d
l
S
d
Fig. 1
Fig. 2
Fig. 3
Fig. 4
Fig. 5
20
24
25
28
30
36
40
48
50
60
l
Hub
Proj.
D1
Hub
Dia.
d*
Bore
H7
S
Face
Width
Catalog Number
d1
D
P.D.
Fig.
No.
No.
of
Teeth
w
t
MATERIAL: Steel
WITH KEYWAY
Catalog Number
Fig.
No.
No.
of
Teeth
D
P.D.
d*
Bore
S
Face
Width
D1
Hub
Dia.
l
Hub
Proj.
MATERIAL: Steel
WITHOUT KEYWAY
35
20
1
20
20
20
14(H8)
16(H8)
31.91
37.99
42
48
51
54
60
66
78
81
90
96
35
30
30
30
36
42
45
48
54
60
72
75
84
90
**
**
8
10
12
14
15
16
18
20
24
25
28
30
A 1C 8MYK30008
A 1C 8MYK30010
A 1C 8MYK30012L
A 1C 2MYKW30014
A 1C 2MYKW30015
A 1C 2MYKW30016
A 1C 2MYKW30018
A 1C 2MYKW30020
A 1C 2MYKW30024
A 1C 2MYKW30025
A 1C 2MYKW30028
A 1C 2MYKW30030
18(H7)
20(H7)
22(H7)
116
122
152
25
40
A 1C 2MYKW30020A
A 1C 2MYKW30024A
A 1C 2MYKW30025A
A 1C 2MYKW30028A
A 1C 2MYKW30030A
A 1C 2MYKW30036A
A 1C 2MYKW30040A
A 1C 2MYKW30048B
A 1C 2MYKW30050B
A 1C 2MYKW30060B
4
5
60
72
75
84
90
108
120
144
150
180
66
78
81
90
96
114
126
150
156
186
30
35
15
15
50
80
60
70
8
12
3.3
3.3
2
3
34
36
40
46
52
18 (h8)
24 (h8)
Spur Gears - Module 3
35
30
35
30
15
15
8
10
3.3
3.3
35
30
60
60
*
DD
20° PRESSURE ANGLE
ISO CLASS 8
30 & 35 mm FACE WIDTH