192
d
P.D.
D
30
Hubless Spur Gears - Module 3
20° PRESSURE ANGLE
ISO CLASS 8
30 mm FACE
Did You Know?
We have a well-equipped machine shop with state-of-the-art machinery.
We can customize to your specifications for a nominal fee.
D
P.D.
Catalog Number
No.
of
Teeth
S12N30M032S3020
S12N30M035S3020
S12N30M036S3020
S12N30M040S3025
S12N30M042S3025
S12N30M045S3025
S12N30M048S3025
S12N30M050S3025
S12N30M055S3025
S12N30M056S3025
S12N30M060S3025
32
35
36
40
42
45
48
50
55
56
60
96
105
108
120
126
135
144
150
165
168
180
102
111
114
126
132
141
150
156
171
174
186
Available as special order: Number of teeth not listed, different bore size and/or material, passivation.
MATERIAL: 303 Stainless Steel
d*
Bore
H7
20
*Bore Tolerance: 20 & 25 mm +0.021
25