Gear Product Finder
1–93 d1 D1 P.D. D S d d P.D. D S w t KEYWAY PROFILE Fig. 1 Fig. 2 Hubless Spur Gears - Module 3 20° PRESSURE ANGLE 30 & 35 mm FACE WIDTH ISO CLASS 8 16 78 81 90 114 126 150 156 186 24 25 28 36 40 48 50 60 A  1C11MYKW30024 A  1C11MYKW30025 A  1C11MYKW30028 A  1C11MYKW30036 A  1C11MYKW30040 A  1C11MYKW30048 A  1C11MYKW30050 A  1C11MYKW30060   48   51   54   60   66   78   81   90   96 102 14 15 16 18 20 24 25 28 30 32 FIG. 1  •  WITHOUT KEYWAY D P.D. D1 Dia. d1 Dia. w Dim. t Dim. S Face Width No. of Teeth Catalog Number d * Bore H7 8 3.3 72 75 84 108 120 144 150 180 A  1C  1MYKW30014 A  1C  1MYKW30015 A  1C  1MYKW30016 A  1C  1MYKW30018 A  1C  1MYKW30020 A  1C  1MYKW30024 A  1C  1MYKW30025 A  1C  1MYKW30028 A  1C  1MYKW30030 A  1C  1MYKW30032 42 45 48 54 60 72 75 84 90 96 16 18 20 22 35 35 Catalog Number No. of Teeth P.D. D d* Bore H7 S Face Width MATERIAL:  Steel     MATERIAL:  Steel 116 122 152 60 No Web   No Web 25 30 35 *Bore Tolerance:       16 & 18 mm  + 0.018                              20, 22, 25 & 30 mm  + 0.021 35 30 FIG. 2  •  WITH KEYWAY 30 30 30 No Web   No Web 8 3.3 8 3.3