194
D
P.D.
3
9.5
d*
BORE DIA.
+0.025
D1
SET SCREW
& SPOT DRILL
(SEE NOTE)
3
P.D.
D
No.
of
Teeth
P.D.
D
Nonmetallic Spur Gears - Module 0.4
D1
Hub
Dia.
No.
of
Teeth
D1
Hub
Dia.
36
38
40
42
44
45
46
48
50
55
56
60
64
65
70
72
74
75
80
16
19
16
13
84
85
88
90
92
95
96
100
108
110
112
120
127
128
130
144
152
160
168
34.4
34.8
36
36.8
37.6
38.8
39.2
40.8
44
44.8
45.6
48.8
51.6
52
52.8
58.4
61.6
64.8
68
33.6
34
35.2
36
36.8
38
38.4
40
43.2
44
44.8
48
50.8
51.2
52
57.6
60.8
64
67.2
14.4
15.2
16
16.8
17.6
18
18.4
19.2
20
22
22.4
24
25.6
26
28
28.8
29.6
30
32
15.2
16
16.8
17.6
18.4
18.8
19.2
20
20.8
22.8
23.2
24.8
26.4
26.8
28.8
29.6
30.4
30.8
32.8
Basic
Catalog Number
Basic
Catalog Number
A 1P 2MYD04084
A 1P 2MYD04085
A 1P 2MYD04088
A 1P 2MYD04090
A 1P 2MYD04092
A 1P 2MYD04095
A 1P 2MYD04096
A 1P 2MYD04100
A 1P 2MYD04108
A 1P 2MYD04110
A 1P 2MYD04112
A 1P 2MYD04120
A 1P 2MYD04127
A 1P 2MYD04128
A 1P 2MYD04130
A 1P 2MYD04144
A 1P 2MYD04152
A 1P 2MYD04160
A 1P 2MYD04168
A 1P 2MYD04036
A 1P 2MYD04038
A 1P 2MYD04040
A 1P 2MYD04042
A 1P 2MYD04044
A 1P 2MYD04045
A 1P 2MYD04046
A 1P 2MYD04048
A 1P 2MYD04050
A 1P 2MYD04055
A 1P 2MYD04056
A 1P 2MYD04060
A 1P 2MYD04064
A 1P 2MYD04065
A 1P 2MYD04070
A 1P 2MYD04072
A 1P 2MYD04074
A 1P 2MYD04075
A 1P 2MYD04080
MATERIAL: Gear - Acetal
Insert - Brass
NOTE: Gears under 80 teeth have no webs.
Gears with 3 mm & 4 mm bore have M2.5 set screw & spot drill.
5 mm & 6 mm bore have M3 set screw & spot drill.
ISO CLASS 9
3 mm FACE WIDTH
20° PRESSURE ANGLE
CATALOG NUMBER DESIGNATION:
No.
of
Teeth
*Bore Code
A 3 mm Dia.
B 4 mm Dia.
C 5 mm Dia.
D 6 mm Dia.
A 1 P 2 M Y D 0 4