195
d = ø10 H8
d = ø8 H7
d = ø5 H7
S1VZ05M028T0505
S1VZ05M029T0505
S1VZ05M030T0505
S1VZ05M032T0505
S1VZ05M036T0505
S1VZ05M040T0505
S1VZ05M044T0505
S1VZ05M045T0505
S1VZ05M048T0505
S1VZ05M050T0505
S1VZ05M056T0505
S1VZ05M060T0505
S1VZ05M064T0505
S1VZ05M068T0505
S1VZ05M070T0505
S1VZ05M072T0505
S1VZ05M075T0505
S1VZ05M080T0505
S1VZ05M084T0505
S1VZ05M090T0505
S1VZ05M092T0505
S1VZ05M096T0505
S1VZ05M100T0505
S1VZ05M110T0505
S1VZ05M120T0505
S1VZ05M138T0505
S1VZ05M144T0505
S1VZ05M168T0505
S1VZ05M180T0505
S1VZ05M186T0505
S1VZ05M028T0508
S1VZ05M029T0508
S1VZ05M030T0508
S1VZ05M032T0508
S1VZ05M036T0508
S1VZ05M040T0508
S1VZ05M044T0508
S1VZ05M045T0508
S1VZ05M048T0508
S1VZ05M050T0508
S1VZ05M056T0508
S1VZ05M060T0508
S1VZ05M064T0508
S1VZ05M068T0508
S1VZ05M070T0508
S1VZ05M072T0508
S1VZ05M075T0508
S1VZ05M080T0508
S1VZ05M084T0508
S1VZ05M090T0508
S1VZ05M092T0508
S1VZ05M096T0508
S1VZ05M100T0508
S1VZ05M110T0508
S1VZ05M120T0508
S1VZ05M138T0508
S1VZ05M144T0508
S1VZ05M168T0508
S1VZ05M180T0508
S1VZ05M186T0508
S12M05M028N0510
S12M05M029N0510
S12M05M030N0510
S12M05M032N0510
S12M05M036N0510
S12M05M040N0510
S12M05M044N0510
S12M05M045N0510
S12M05M048N0510
S12M05M050N0510
S12M05M056N0510
S12M05M060N0510
S12M05M064N0510
S12M05M068N0510
S12M05M070N0510
S12M05M072N0510
S12M05M075N0510
S12M05M080N0510
S12M05M084N0510
S12M05M090N0510
S12M05M092N0510
S12M05M096N0510
S12M05M100N0510
S12M05M110N0510
S12M05M120N0510
S12M05M138N0510
S12M05M144N0510
S12M05M168N0510
S12M05M180N0510
S12M05M186N0510
28
29
30
32
36
40
44
45
48
50
56
60
64
68
70
72
75
80
84
90
92
96
100
110
120
138
144
168
180
186
14
14.5
15
16
18
20
22
22.5
24
25
28
30
32
34
35
36
37.5
40
42
45
46
48
50
55
60
69
72
84
90
93
15
15.5
16
17
19
21
23
23.5
25
26
29
31
33
35
36
37
38.5
41
43
46
47
49
51
56
61
70
73
85
91
94
Available as special order: 14-1/2° P.A., teeth not listed or different bore size.
Catalog Number
No.
of
Teeth
FAIRLOC® TYPE HUB GEAR (Fig. 1)
HUBLESS (Fig. 2)
ISO CLASS 7
5 mm FACE WIDTH
5, 8 & 10 mm BORE
20° PRESSURE ANGLE
Fairloc® Hub Acetal Spur Gears - Module 0.5
P.D.
D
MATERIALS: Gear Acetal
Hub 303 Stainless Steel
D1
L
Bore Ref.
T
5
8
M2.5
M3
14
17
13.5
14.8
Fig.
1
Precision
Component