198
P.D.
(Ref.)
D
(Ref.)
d
5
12
5
d
SET SCREW
SUB DRILL
ISO CLASS 7
5 mm FACE WIDTH
20° PRESSURE ANGLE
Precision
Component
Fig. 1
Fig. 2
d = ø10 H8
d = ø8 H7
d = ø5 H7
Available as special order: 14-1/2° P.A., teeth not listed, different bore size,
or assembled onto Fairloc® Integral Fastener Hubs.
Catalog Number
No.
of
Teeth
D
(Ref.)
P.D.
(Ref.)
MATERIALS: Gear Acetal
Hub 303 Stainless Steel
PIN TYPE HUB GEAR (Fig. 1)
HUBLESS (Fig. 2)
5, 8 & 10 mm BORE
Ø13
S10Z08M020T0505
S10Z08M021T0505
S10Z08M023T0505
S10Z08M024T0505
S10Z08M026T0505
S10Z08M028T0505
S10Z08M030T0505
S10Z08M032T0505
S10Z08M036T0505
S10Z08M040T0505
S10Z08M042T0505
S10Z08M044T0505
S10Z08M046T0505
S10Z08M048T0505
S10Z08M050T0505
S10Z08M052T0505
S10Z08M056T0505
S10Z08M060T0505
S10Z08M064T0505
S10Z08M066T0505
S10Z08M072T0505
S10Z08M080T0505
S10Z08M084T0505
S10Z08M088T0505
S10Z08M092T0505
S10Z08M096T0505
S10Z08M104T0505
S10Z08M108T0505
S10Z08M112T0505
S10Z08M124T0505
S10Z08M020T0508
S10Z08M021T0508
S10Z08M023T0508
S10Z08M024T0508
S10Z08M026T0508
S10Z08M028T0508
S10Z08M030T0508
S10Z08M032T0508
S10Z08M036T0508
S10Z08M040T0508
S10Z08M042T0508
S10Z08M044T0508
S10Z08M046T0508
S10Z08M048T0508
S10Z08M050T0508
S10Z08M052T0508
S10Z08M056T0508
S10Z08M060T0508
S10Z08M064T0508
S10Z08M066T0508
S10Z08M072T0508
S10Z08M080T0508
S10Z08M084T0508
S10Z08M088T0508
S10Z08M092T0508
S10Z08M096T0508
S10Z08M104T0508
S10Z08M108T0508
S10Z08M112T0508
S10Z08M124T0508
S12M08M020N0510
S12M08M021N0510
S12M08M023N0510
S12M08M024N0510
S12M08M026N0510
S12M08M028N0510
S12M08M030N0510
S12M08M032N0510
S12M08M036N0510
S12M08M040N0510
S12M08M042N0510
S12M08M044N0510
S12M08M046N0510
S12M08M048N0510
S12M08M050N0510
S12M08M052N0510
S12M08M056N0510
S12M08M060N0510
S12M08M064N0510
S12M08M066N0510
S12M08M072N0510
S12M08M080N0510
S12M08M084N0510
S12M08M088N0510
S12M08M092N0510
S12M08M096N0510
S12M08M104N0510
S12M08M108N0510
S12M08M112N0510
S12M08M124N0510
16
16.8
18.4
19.2
20.8
22.4
24
25.6
28.8
32
33.6
35.2
36.8
38.4
40
41.6
44.8
48
51.2
52.8
57.6
64
67.2
70.4
73.6
76.8
83.2
86.4
89.6
99.2
20
21
23
24
26
28
30
32
36
40
42
44
46
48
50
52
56
60
64
66
72
80
84
88
92
96
104
108
112
124
17.6
18.4
20
20.8
22.4
24
25.6
27.2
30.4
33.6
35.2
36.8
38.4
40
41.6
43.2
46.4
49.6
52.8
54.4
59.2
65.6
68.8
72
75.2
78.4
84.8
88
91.2
100.8
Acetal Spur Gears - Module 0.8