D
P.D.
3
9.5
d*
BORE DIA.
+0.025
D1
SET SCREW
& SPOT DRILL
(SEE NOTE)
3
Nonmetallic Spur Gears - Module 0.8
44
45
48
50
52
55
56
60
64
65
70
72
75
80
16
19
No.
of
Teeth
P.D.
D
36.8
37.6
40
41.6
43.2
45.6
46.4
49.6
52.8
53.6
57.6
59.2
61.6
65.6
35.2
36
38.4
40
41.6
44
44.8
48
51.2
52
56
57.6
60
64
20
22
24
25
26
28
30
32
34
35
36
38
40
42
13
16
P.D.
D
D1
Hub
Dia.
No.
of
Teeth
17.6
19.2
20.8
21.6
22.4
24
25.6
27.2
28.8
29.6
30.4
32
33.6
35.2
16
17.6
19.2
20
20.8
22.4
24
25.6
27.2
28
28.8
30.4
32
33.6
ISO CLASS 9
3 mm FACE WIDTH
20° PRESSURE ANGLE
Basic
Catalog Number
Basic
Catalog Number
A 1P 2MYD08020
A 1P 2MYD08022
A 1P 2MYD08024
A 1P 2MYD08025
A 1P 2MYD08026
A 1P 2MYD08028
A 1P 2MYD08030
A 1P 2MYD08032
A 1P 2MYD08034
A 1P 2MYD08035
A 1P 2MYD08036
A 1P 2MYD08038
A 1P 2MYD08040
A 1P 2MYD08042
A 1P 2MYD08044
A 1P 2MYD08045
A 1P 2MYD08048
A 1P 2MYD08050
A 1P 2MYD08052
A 1P 2MYD08055
A 1P 2MYD08056
A 1P 2MYD08060
A 1P 2MYD08064
A 1P 2MYD08065
A 1P 2MYD08070
A 1P 2MYD08072
A 1P 2MYD08075
A 1P 2MYD08080
NOTE: Gears under 40 teeth have no webs.
Gears with 3 mm & 4 mm bore have M2.5 set screw & spot drill.
5 mm & 6 mm bore have M3 set screw & spot drill.
D1
Hub
Dia.
CATALOG NUMBER DESIGNATION:
No.
of
Teeth
*
Bore Code
A 3 mm Dia.
B 4 mm Dia.
C 5 mm Dia.
D 6 mm Dia.
A 1 P 2 M Y D 0 8
MATERIAL: Gear - Acetal
Insert - Brass